Overview
Solutions
HW Evaluation Tools
Resources
Tools and Software
Key Products
Get Started

IO-Link is a Factory Automation fieldbus-independent communication standard dedicated to connecting sensors and actuators as described in the IEC 61131-9 standard.

Easily integrated with any of the most commonly used communication protocols found in factory automation systems through dedicated interfaces or bridges, it is a simple solution for extending existing networks to connect remote sensors and actuators. This paves the way for developers to take full advantage of the Industry 4.0 or Industrial Internet of Things (IIoT) concept where every sensor and associated data point is used to control and optimize even the most complex industrial processes in real time.

We offer RF transceivers, protection ICs and STM8 (8-bit) and STM32 (32-bit) microcontrollers to support the implementation of IO Link-enabled sensors and actuators in the smallest possible form factor.

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      AN5041
      IO-Link solution based on STEVAL-IDP004V2 master evaluation board and STEVAL-IDP003V1 kit
      4.0
      1.34 MB
      PDF
      AN4113
      Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32F05x USART
      1.3
      142.25 KB
      PDF
      AN3070
      Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32™’s USART
      1.4
      188.96 KB
      PDF
      AN4828
      STEVAL-IFP017V3 evaluation board based on the L6362A transceiver for IO-Link and SIO mode communication
      1.0
      992.21 KB
      PDF
      AN5041

      IO-Link solution based on STEVAL-IDP004V2 master evaluation board and STEVAL-IDP003V1 kit

      AN4113

      Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32F05x USART

      AN3070

      Managing the Driver Enable signal for RS-485 and IO-Link communications with the STM32™’s USART

      AN4828

      STEVAL-IFP017V3 evaluation board based on the L6362A transceiver for IO-Link and SIO mode communication

    • Description Version Size Action
      UM2421
      Getting started with the P-NUCLEO-IOM01M1 full IO-Link master (PHY plus stack) evaluation board and development system
      4.0
      1.03 MB
      PDF
      UM2421

      Getting started with the P-NUCLEO-IOM01M1 full IO-Link master (PHY plus stack) evaluation board and development system

Presentations & Training Material

    • Description Version Size Action
      L6360 and L6362A: A smart way to drive industrial sensors and actuators 1.0
      906.99 KB
      PDF
      STM32 and STM8 embedded software solutions 7.0
      3.12 MB
      PDF

      L6360 and L6362A: A smart way to drive industrial sensors and actuators

      STM32 and STM8 embedded software solutions

Publications and Collaterals

    • Description Version Size Action
      L6360 and L6362A - Embracing the Industry 4.0 revolution 12.2018
      282.88 KB
      PDF

      L6360 and L6362A - Embracing the Industry 4.0 revolution

    • Description Version Size Action
      Intelligent power switches (IPS) 04.2018
      4.21 MB
      PDF
      Products and solutions for Smart industry 3.0
      2.99 MB
      PDF

      Intelligent power switches (IPS)

      Products and solutions for Smart industry

Support & Feedback