L99H02

Active
Design Win

Motor bridge driver for automotive applications

Download datasheet Order Direct

Product overview

Description

The L99H02 is designed to drive 4 externalN-channel MOS transistors in H-bridge configuration for DC-motor driving in automotive applications. A free configurable current sense amplifier is integrated. The integrated standard serial peripheral interface (SPI) controls the device and provides diagnostic information. An interface pin for the thermal sensors of the external MOSFETs is implemented.

  • All features

    • AEC-Q100 qualified
    • Operating supply voltage 6 V to 28 V
    • Central 2-stage charge pump
    • 100% duty cycle
    • Full RDSon down to 6 V (standard level threshold MOSFETs)
    • Charge pump output available for driving an external reverse battery NMOSFET protection
    • Charge pump current limited
    • PWM operation up to 30 kHz
    • SPI interface
    • Current sense amplifier / free configurable
    • Zero adjust for end of line trimming
    • Power management: programmable free wheeling
    • Sensing circuitry of external MOSFETs with embedded thermal sensors

You might also like...

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - L99H02

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L99H02QF
Active
LQFP 32 7x7x1.4 mm Automotive Ecopack2 - -
L99H02QFTR
Active
LQFP 32 7x7x1.4 mm Automotive Ecopack2 - -
L99H02XP
Active
PowerSSO 36 Automotive Ecopack2 - -
L99H02XPTR
Active
PowerSSO 36 Automotive Ecopack2 - -

L99H02QF

Package:

LQFP 32 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 32 7x7x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L99H02QFTR

Package:

LQFP 32 7x7x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 32 7x7x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L99H02XP

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L99H02XPTR

Package:

PowerSSO 36

Material Declaration**:

PDF XML

Marketing Status

Active

Package

PowerSSO 36

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L99H02XP
Available at distributors

Distributor availability of L99H02XP

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L99H02XPTR
Available at distributors

Distributor availability of L99H02XPTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L99H02QF
Available at distributors

Distributor availability of L99H02QF

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L99H02QFTR
Available at distributors

Distributor availability of L99H02QFTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L99H02XP Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99H02XP

Distributor Name

Distributor reported inventory date:

L99H02XPTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99H02XPTR

Distributor Name

Distributor reported inventory date:

L99H02QF Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99H02QF

Distributor Name

Distributor reported inventory date:

L99H02QFTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99H02QFTR

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors