Events
Browse our upcoming and past events
Upcoming
Past
Upcoming events
Webinar STM32 Explore | STM32H7P, built for real-time control, DSP, edge AI sensing, and digital power
Webinar English
Online
Feb 9
Workshop STM32 Explore | Fast-track your 2.4GHz product development thanks to STM32 wireless services
Workshop English
Online
Dec 2
Seminar Mastering motor control applications: balancing efficiency, space and cost
Seminar English
Italy, Vimercate
Dec 1
Webinar STM32 Explore | High performance and precise control with STM32G5 MCUs
Webinar English
Online
Nov 17
Webinar Exploring next-gen 3D sensing with VL53L9CX: use cases and applications
Webinar English
Online
Nov 10
Workshop Leveraging Adaptive Self-Configuration in ST's MEMS motion sensors
Workshop English
Online
Oct 7 - Nov 11
Workshop Digital Power and Digital PFC Design Workshop using STM32
Workshop English
US, Germany
Oct 6 - Dec 3
Past events
Access our latest on-demand webinars and digital events, as well as resources from previous workshops, tradeshows, and more.
Nov
5
2026
Webinar
Optimizing industrial power designs with ST’s new DCP family
Webinar
English
Nov 5, 2026
Nov
3
2026
Special event
STM32 Summit
Special event
Different languages available
Nov 3, 2026
Oct
29
2026
Workshop
STM32 Explore | Navigate the EU Cyber Resilience Act (CRA) with STM32 security experts
Workshop
English
Oct 29, 2026
Oct
27
2026
Webinar
Galvanic Isolation on Silicon: standards and gate-driver selection with STGAP3
Webinar
English
Oct 27, 2026
Oct
23-25
2026
Tradeshow
Maker Faire Rome 2026
Tradeshow
Different languages available
Oct 23-25, 2026
Oct
22
2026
Webinar
ST Precision Motor Drives for High-Dynamic Robot Joints and AGVs
Webinar
English
Oct 22, 2026
Oct
20
2026
Webinar
Beyond Bandwidth: Designing with 5 MHz to 50 MHz Op Amps
Webinar
English
Oct 20, 2026
Oct
13
2026
Webinar
Specifying MEMS pressure sensors: from application requirements to validated design
Webinar
English
Oct 13, 2026
Oct
6
2026
Webinar
Build Aliro-ready access control with ST wireless solutions
Webinar
English
Oct 6, 2026
Sep
29
2026
Webinar
Solving digital output challenges in factory and building automation
Webinar
English
Sep 29, 2026