ST25R200
Active
Education Design Win
Powerful general-purpose NFC reader for consumer and industrial applications

Download datasheet Order Direct

Product overview

Key Benefits

Tiny package

Seamless integration into any applications.

10-year longevity program

Ideal for long-lasting medical and industrial applications.

Multipurpose and cost-effective

Optimized for consumer and industrial applications.

Description

Delivering high-end performance in a small 4 x 4 mm package, the ST25R200 multipurpose NFC transceiver brings the convenience of contactless interaction and features to a variety of end applications. It is especially optimized for end products in the consumer and industrial segments.

The ST25R200 supports NFC reader/writer mode. The high output power allows easy integration into applications with small antennas. The reader has an excellent read range and comes with an improved low power card detection (LPCD), increasing detection range in inductive wake-up mode. During this low-power wake-up mode, the system can detect the approach or the removal of tags. The IC contains an RC oscillator and programmable timer to automatically scan for cards or other NFC-enabled devices like a smartwatch or a phone when in WU mode.

The high sensitivity of the device, supported by ST’s noise suppression receiver (NSR) technology, allows successful reads even in noisy environments.

It includes an advanced analog front-end (AFE) and a highly integrated data framing system for NFC‑A/B (ISO14443A/B) and NFC‑V (ISO15693) to read cards. The transparent mode of the AFE can be used to implement other custom protocols in reader mode.

The device comes in a compact 4 x 4 mm 24-pin TQFN package, allowing the integration of NFC technology in small devices.

Is is designed to operate from a wide power supply range (2.7 to 5.5 V) and a wide peripheral IO voltage range (from 2.7 to 5.5 V) within a broad ambient temperature range from -40 °C up to +85 °C.

  • All features

    • Operating modes
      • Reader/writer
    • RF communication
      • ISO14443A/NFC-A at 106 kbit/s
      • ISO14443B/NFC-B at 106 kbit/s
      • ISO15693/NFC-V up to 53 kbit/s
      • NFC Forum T1T, T2T, T4T, and T5T tag types
      • Proprietary protocols, such as Kovio, CTS, and B’
      • Low level modes to implement MIFARE Classic® compliant or other custom protocols
    • Key features
      • Improved low power card detection based on inductive wake-up
      • High output power with dynamic power output (DPO)
      • Active wave shaping (AWS) with overshoot/undershoot protection
      • Option to connect two independent single-ended antennas
      • Integrated EMD handling
      • Adjustable ASK modulation depth
      • Automatic gain control and squelch feature to maximize SNR (signal-to-noise ratio)
      • Integrated regulators to boost system PSRR
      • Measurement of antenna characteristics (I/Q channels)
      • 256-byte FIFO
    • External communication interfaces
      • Serial peripheral interface (SPI) up to 10 Mbit/s
    • Electrical characteristics
      • Supply voltage range: from 2.7 to 5.5 V
      • Peripheral communication supply range: from 2.7 to 5.5 V
      • Antenna driver voltage range, up to 6 Vp
      • Quartz oscillator capable of operating with 27.12 MHz crystal with fast startup
    • Package
      • UFQFPN24 is ECOPACK2 compliant

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Power Management Design Center

Thermal-electrical Simulators for Components Test

Signal Conditioning Design Tool

NFC/RFID Calculators

Choose design tool:

Power Management Design Center

Power Supply Design Tool Test

SMPS design, by topology, by type and by product
PFC design with analog and digitial control
Supports various PCB configurations
Choose type:
DC/DC
AC/DC
Solar Battery Charger

Power Management Design Center

LED Lighting Design Tool

Handles AC-DC and DC-DC design in common topologies
Displays interactive and annotated schematic
Provides current/voltage graphs, Bode plots, efficiency curves and power-loss data
Choose type:
DC/DC
AC/DC

Power Management Design Center

Digital Power Workbench

Provides a step-by-step optimized design of power section and control loop
Generates the STM32Cube embedded software package for custom applications and allows firmware project generation, compatible with multiple STM32 IDEs

Power Management Design Center

Power Tree Designer

Specify input/output power for each node in the tree
Check for consistency
Design each individual node
Choose design tool:

Thermal-electrical Simulators for Components Test

STPOWER Studio

Supports long mission profiles
Provides power loss and temperature graphs
Helps define heatsink thermal properties

Thermal-electrical Simulators for Components Test

PCB Thermal Simulator

Thermal analysis of a PCB from Gerber files.
Possibility to add heat sources, heat sinks, copper areas and thermal paths.
Powerful server-side engine for rendering and simulation.
Thermal results shown graphically via 2D table.

Thermal-electrical Simulators for Components Test

AC Switches Simulator test

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices
test

Thermal-electrical Simulators for Components Test

Rectifier Diodes Simulator test

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices
test

Thermal-electrical Simulators for Components Test

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

Thermal-electrical Simulators for Components Test

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices

Thermal-electrical Simulators for Components Test

Estimate

Build simple schematics and firmware inputs in minutes
Quickly generate reliable estimates of battery life, system power consumption and bill of materials costs
Choose design tool:

Signal Conditioning Design Tool

Active Filters

Handles multi-stage-designs and common topologies
Returns circuit component values
Provides gain, phase and group delay graphs
Low Pass, High Pass and Band Pass

Signal Conditioning Design Tool

Comparators

Handles most common configurations
Returns circuit components values
Provides I/O signal waveforms
Inverting, Non Inverting, Window

Signal Conditioning Design Tool

Low side Current Sensing

Returns circuit component values
Provides current error graphs

Signal Conditioning Design Tool

High side Current Sensing

Provides current error graphs.
Help to select the right High side current sensing and shunt devices.
Choose design tool:

NFC/RFID Calculators

NFC Inductance

Input geometry and substrate properties
Get antenna impedance

NFC/RFID Calculators

UHF Link Budget

Enter forward and reverse link characteristics
The tool returns link budget estimate

NFC/RFID Calculators

NFC Tuning Circuit

Enter antenna parameter and matching target
Select the topology of the matching network
The tool returns component values for the desired design targets

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST25R200

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
ST25R200-BMET
Active
UFQFPN 4 X 4 X 0.50 - 24L Industrial Ecopack2 10 2025-01-01T00:00:00.000+01:00

ST25R200-BMET

Package:

UFQFPN 4 X 4 X 0.50 - 24L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

UFQFPN 4 X 4 X 0.50 - 24L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Free Samples
ESample Max Qty
min
max
ST25R200-BMET

Distributor availability of ST25R200-BMET

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

ST25R200-BMET Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

ST25R200-BMET

Operating Temperature (°C)

Min:

Max:

Free Samples:

Yes

ESample Max Qty:

3

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors