CATEGORIES

ST25 NFC readers

What is an NFC reader?

ST25 NFC product family

An NFC reader can communicate with NFC tags and cards (such as credit or access cards, consumables), another NFC reader, or an NFC-enabled device (for example, smartphones, tablets, or consumer goods) in short distance up to 10cm, and in special cases, over even longer distances.

As a leading provider of near field communication (NFC) technology, STMicroelectronics offers a versatile portfolio of NFC readers. The ST25R family includes a large choice of NFC front-end readers and NCI readers (NFC controller interface) designed for embedded applications, such as payment, consumer, industrial, and automotive-grade solutions.

ST25 NFC Reader

The ST25R family provides multiprotocol support for 13.56 MHz communications such as ISO 14443 Type A or B, ISO 15693, ISO 18092, FeliCa, and NFC Forum protocols.

How to choose the right NFC reader?

External host

The ST25R NFC front-end readers offer design freedom by providing granular, low-level control for deep protocol management. When paired with an external MCU (for example, an STM32), these front-end readers allow developers to customize NFC behavior extensively and optimize power consumption, making them ideal for projects that demand maximum flexibility and interoperability.

External host

The ST25RN NCI readers (NFC controller interface) simplify the integration process. This turnkey solution includes an embedded microcontroller (MCU), integrated firmware, and a standardized NFC controller interface (NCI) compliant with NFC Forum standards, ensuring seamless interoperability. The NCI reader can be paired with any application processor or MCU. Pre-integrated on platforms such as Android, they accelerate project development.

Applications

ST25 readers are versatile and can be used across consumer goods, automotive environments, and industrial devices for power and data transfer. They help authenticate objects, enhance safety, and improve the overall user experience. Additionally, they provide valuable feedback on product usage. Fully compliant with the latest NFC Forum certification, the ST25R family guarantees seamless interoperability with mobile phones as well as all other NFC-enabled devices and cards.

Configuration, traceability, authentication, data transfer, metering

Wearables, NFC charging, drones, gaming and AR accessories, home entertainment

CCC digital key car access & start, pairing, accessory detection, in-car payment, NFC card protection for Qi charging

Product types

ST25 NFC readers for Payment and Point of Sales (POS) terminals
NFC readers for Payment and Point of Sales (POS) terminals
Ideal for EMVCo® certifications, the ST25R and ST25RN reader ICs provides a sophisticated solution for mobile (mPOS) and traditional contactless POS payment terminals.
Unique features such as best-in-class Active Wave Shaping, Dynamic Power Output and Automatic Antenna Tuning, ensure fast time-to-market and compliance with relevant NFC specifications, faster EMVCo® certification and reduced BOM.
Find products
ST25 high performance NFC readers for consumer and industrial
High-performance NFC readers for consumer and industrial
Being NFC Forum CR15 certified, the ST25R and ST25RN reader ICs provides a powerful solution for multiple consumer and industrial applications. The reader allows high power transfer for powering accessory wirelessly via NFC charging. The low power inductive card detection feature enables reduced energy consumption, making it ideal for access control and battery-powered applications. With the addition of noise suppression receivers, the reader offers a very robust solution, even in noisy environments.
Find products
Multi-purpose NFC readers for consumer and industrial
Compact and cost-optimized, the ST25R reader ICs enable seamless communication between the main unit and accessories in Reader and Tag (R+T) applications. They offer uncompromised specifications and features with low BOM costs suitable for high-volume and mass-market applications.
Find products
ST25 NFC readers for automotive applications
NFC readers for automotive applications
AEC-Q100 and NFC Forum-certified, the ST25R automotive-grade NFC initiators/HF reader ICs are highly integrated solutions, ideal for applications such as car access, car start, NFC card protection for Qi wireless charging, and more. They offer low power card detection and reliable performance even in metallic environments. Unique features ensure designers fast time-to-market and compliance with requirements for CCC digital keys.
Find products

ST25R NFC reader portfolio

Benefits

  • Improved communication range in noisy environments (like antenna close to LCD screen) thanks to an enhanced noise suppression feature/algorithm
  • Easy EMVCo qualification allowed by dynamic power output with active wave-shaping control on each power level
  • Outstanding detection range at low power consumption preserving battery power
  • Robust NFC solution, even in harsh environments (such as temperature drift or metal) thanks to automatic antenna tuning
  • Advanced protection and diagnostic features for NFC card protection in Qi chargers
  • Android developers benefit from the simplicity of the NCI interface

Give your products a new edge with an integrated NFC solution!

nfc solution

Improve user engagement, enhance product features, and gain valuable insights into user behavior with ST25 NFC readers and tags combined in a Reader+Tag solution. This solution allows you to easily add NFC connectivity to your existing products, thereby ensuring you can design new upgraded versions while keeping costs down.

ST25 marking information
Discover information about reference and characteristics of the product

Useful information

WHAT IS ACTIVE WAVE SHAPING (AWS) The improved active wave shape (AWS) function allows reducing over- and undershoots in a simple way to ease EMVCo analog certification.
WHAT IS AUTOMATIC ANTENNA TUNING (AAT) Automatic antenna tuning (AAT) helps maximize performance in harsh or varying environments and compensate lifetime drifts.
WHAT IS DYNAMIC POWER OUTPUT (DPO) The Dynamic Power Output (DPO) adjusts the output power automatically to stay within certification limits and optimizes efficiency and read range.
WHAT IS NOISE SUPPRESSION RECEIVER (NSR) The noise suppression receiver (NSR) allows robust communication in noisy environments—e.g., LCD displays in payment terminals.
WHAT IS INDUCTIVE WAKE-UP (IWU) The inductive wake-up mode enables the NFC reader to enter a low power mode to conserve energy and go to full operation when a card or tag is detected.