automotive GNSS dead reckoning module page header

TESEO-VIC3DA automotive GNSS dead reckoning module with 6-axis IMU

teseo-vic3da gnss dead reckoning imu

The easiest solution for Automotive Dead Reckoning applications

An easy-to-use, standalone dead-reckoning Global Navigation Satellite System (GNSS) module with a built-in 6-axis inertial sensor, the Teseo-VIC3DA offers many extra features including 7-day Autonomous Assisted GNSS, Predictive Assisted GNSS and Real-Time Assisted GNSS. Thanks to its embedded Flash memory, this automotive-grade positioning module supports firmware configurability as well as firmware upgrades. A complete development environment ecosystem is available.

Key features of TESEO-VIC3DA

10 year longevity
  • AEC-Q100 qualified
  • Simultaneous multi-constellation positioning
  • Teseo dead-reckoning automotive way firmware (Teseo-DRAW)
  • -163 dBm sensitivity tracking
  • 1.5 m CEP accuracy positioning
  • Automotive GNSS module with an embedded 6-axis inertial sensor (IMU)
  • 24-pin ceramic leadless chip carrier (LCC) package (16.0 x 12.2 x 2.42 mm)
  • Operating temperature (from -40 to +85 °C)

Application examples

telematicse-Call
car accidentInsurance black box
findFleet management
gps navigationIn-dash navigation

How to test & prototype with TESEO-VIC3DA

Choose a development kit and software to start testing the capabilities and features of TESEO-VIC3DA:

evaluation board dead-reckoning GNSS module

EVB-VIC3DA

Complete standalone evaluation platform for solutions based on the Teseo-VIC3DA dead-reckoning GNSS module.

TESEO-SUITE

A feature-rich PC software suite, TESEO-SUITE lets developers manage several Teseo GNSS solutions in parallel.

TESEO-SUITE gnss software
teseo vic3dsw-firmware

Teseo-VIC3DSW

Latest firmware for the Teseo-VIC3DA dead-reckoning GNSS module.

Newsbite Oct-25th 2021

STMicroelectronics' automotive-qualified GNSS navigation module with dead reckoning simplifies design and boosts performance

automotive-qualified GNSS navigation module with dead reckoning simplifies design and boosts performance

How to easily implement GNSS positioning in your IoT design

gnss dead reckoning webinar

Learn how Teseo modules use multi-constellation GNSS signals and dead-reckoning to enable high-accuracy positioning in a wide range of IoT applications.

Webinar overview
  • What GNSS means and why multi-constellation is beneficial
  • The key advantages of the Teseo-LIV3FL and Teseo-VIC3D/DA modules
  • How to calibrate and leverage dead-reckoning (DRAW/DRUM)
  • Tips on how to ensure your hardware design is optimized from the beginning