tsb582

High-voltage, rail-to-rail, dual-channel operational amplifier with thermal shutdown and output current limiter

tsb582

The TSB582 is a high performance dual operational amplifier featuring high supply voltages and high output current capability while being protected through internal current limiting and thermal shutdown.

The TSB582 is a unity gain stable, dual operational amplifier with high current capability, featuring internal protections against overtemperature and current overload conditions for both industrial and automotive applications.

In addition, the TSB582 has enhanced ESD and RF noise immunity. It typically outputs up to 200 mA per channel to drive low resistance inductive loads such as angle resolvers, lineout cables and piezo actuators.

Key features

10 year longevity
st op amps
  • Wide supply voltage: 4 to 36 V
  • High output current 200 mA
  • Rail-to-rail output, low rail input
  • Gain bandwidth product: 3.1 MHz
  • Internal thermal shutdown & output current limiter
  • Enhanced RF noise immunity
  • Extended temperature range: -40 to 125 °C

Application examples

servo motor Servo drivers
valve drivers Valve drivers
power-management DC power supplies, AC source
portable devices Portable instrumentation
motor control Motor control

Recommended resources

br2206autoics pdf

This brochure presents a large portfolio of ST’s products and solutions dedicated to voltage regulation, DC-DC conversion, signal amplification, current sensing, and LED driving as well as many other small analog ICs that are needed for today’s ever-growing automotive industry. Includes application recommendations and information on additional developer resources.

steval-cca058v1 pdf

Easy-to-use setup for experimenting and learning with low-frequency op amp-based applications and common op amp-based schematics.

op amps pdf

Download this very practical PDF resource covering:

  • How do I pick the right op amp for an application?
  • Typical op-amp applications and key parameters
  • Step-by-step op-amp selection using the ST Op Amps App
  • ST's op-amp naming convention Glossary
stsw-edsim pdf

Design your analog circuit, get a quick preview with fully annotated schematic and BOM, and then run the electrical simulation through eDSim for fast and accurate simulations and reliable design validation

op amp finder

A user-friendly product selector ensuring a smooth and simple navigation experience with a parametric search engine that lets you rapidly identify the appropriate operational amplifier, comparator, or other signal conditioning device that best fits your application. Available on Google Play, App Store and Wandoujia.

webinar current sensing

Rotary resolvers are the preferred solution for reliable angular position sensing in industrial and automotive applications — harsh environments characterized by high temperature, vibration, humidity, and systems contaminated by dust or oil. Watch our webinar replay, and you will learn about:

  • Rotary resolver architecture and operation
  • Automotive, military, aerospace, and industrial application examples
  • TSB582 to energize the input phase
  • TSB514 to signal condition the output