Improved GUI for Advanced Inertial Measurement Unit

Unico is a cross-platform graphical user interface (GUI) running on Windows, Linux and Mac OS for the demonstration boards of MEMS sensors such as accelerometers, gyroscopes, magnetometers and environmental sensors available in the STMicroelectronics portfolio.

Unico interacts with all the MEMS demonstration boards supported by the STEVAL-MKI109V3 (Professional MEMS tool) motherboard and allows a quick and easy set up of the sensors, as well as the complete configuration of all the registers and the advanced features embedded in the digital output devices. The software visualizes the output of the sensors in both graphical and numeric format and allows the user to save or generally manage data coming from the device.

The UNICO-GUI STSW-MKI109 series package is available for three different platforms: 

Key Features

  • Complete software package for MEMS evaluation boards
  • Programmable voltage power supply between 1.8 to 3.6 V
  • Sensors current consumption measurement
  • Communication protocol SPI/I2C selectable on the fly
  • Graphical User Interface (GUI) for:
         - Linux (Debian-based) platforms
         - Mac OS X platforms
         - Windows platforms
  • Device firmware upgrade application (DfuSe)

 

Additional resources