In-person event

China International Optoelectronic Exposition (CIOE)

Sep 11-13, Shenzhen, China

Our technology starts with You.
14+ Demostrations. Innovative products/demos showcased.
10+ Network. Experts on site.
1 Thought Leadership. Speech given by ST's expert.

Meet us at CIOE 2024

As a comprehensive exhibition covering the entire optoelectronics industry chain, the 25th China International Optoelectronic Exposition (CIOE) brings together over 3,700 high-quality exhibitors from more than 30 countries and regions worldwide. Co-located with seven events covering sectors such as information and communication, precision optics, laser and intelligent manufacturing, infrared, intelligent sensing, display technologies, etc., CIOE serves as a one-stop efficient procurement platform for industry professionals to source materials, components, equipment, and solutions. 

 

ST is at the forefront of innovation, developing unique technologies and products that empower our customers to overcome challenges and capitalize on opportunities. From all-in-one, easily integrated 3D sensing module to DMS solution, ST's product portfolio provides excellent performance and reliability.
At CIOE 2024, we will showcase the innovative solutions and welcome you to visit our booth D65 in Hall 6!

Explore our demos

cioe 2024

FlightSense: SPD (Smart Presence Detection) with MZ dToF VL53L8CX

Empowered by ST FlightSense state of art MZ ToF sensor and Presence algorithm, SPD is an all-in-one solution integrated with Wake-on Approach, Human VS Object, Passing-By Filter, Wake-on Stop, Walk-away Lock 5 functions for smart presence detection, providing 100% privacy protected smart human presence detection feature for intelligence appliance, lighting and security applications.
cioe 2024

MRDVS T2 RGB-D Camera with ST VD55H1 iToF

T2 is a compact RGB-D industrial camera with excellent performance, designed for robotic 3D sensing. With ST state of art VD55H1 iToF sensor, T2 can range 0.3m~20m with high performance depth data. T2 can empower mobile robot with integrated 3D vision and AI algorithm.
cioe 2024

Smarteye FoxAuto (VB56G4A) DMS solution

A single LED DMS solution based on ST automotive image sensor VB56G4A and SmartEye algorithm, the sensor has very high sensitivity and MTF. This solution is for in-cabin DMS (driver monitoring system), assisting cockpit intelligentization.
cioe 2024

VL53L9 3D DToF LiDAR module

VL53L9 is a true all-in-one, easily integrated 3D sensing module, ideal for smartphone, AR/VR, machine vision etc., 3D sensing applications. VL53L9 support up to 60fps, ranging distance from 5cm to 10m, 2.3K zone (54x42), 54x42 FOV, can detect tiny objects and edge.

Register now

Meet us at CIOE 2024

On

11 - 13 Sep, 2024

In

Shenzhen, China

Register here

Shenzhen International Convention and Exhibition Center (Bao'an)

RM 1001, Building 1, Fuyuan 2nd Road, Baoan District, Shenzhen 518125

Raleigh Convention Center Raleigh Convention Center Register here

Register now

Meet us at CIOE 2024

11 - 13 Sep, 2024

Shenzhen, China

Raleigh Convention Center Register here