TDA2005

NRND
Design Win

20 W bridge/stereo amplifier for car radio

Download datasheet

Product overview

Description

The TDA2005 is a class B dual audio power amplifier in Multiwatt11 package specifically designed for car radio applications.

Power booster amplifiers can be easily designed using this device that provides a high current capability (up to 3.5 A) and can drive very low impedance loads (down to 1.6 Ω in stereo applications) obtaining an output power of more than 20 W (bridge configuration).

  • All features

    • High output power:
      • Po = 10 + 10 W @ RL = 2 Ω, THD = 10 %
      • Po = 20 W @ RL = 4 Ω , THD = 10 %.
    • Protection against:
      • Output DC and AC short circuit to ground
      • Overrating chip temperature
      • Load dump voltage surge
      • Fortuitous open ground
      • Very inductive loads
    • Loudspeaker protection during short circuit for one wire to ground

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA2005

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TDA2005R
NRND
MW 11L Automotive Ecopack1 - -

TDA2005R

Package:

MW 11L

Material Declaration**:

Marketing Status

NRND

Package

MW 11L

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
TDA2005R
Available at distributors

Distributor availability of TDA2005R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA2005R NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA2005R

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors