Loading spinner
CATEGORIES

Single channel e-fuses

Single-channel eFuses protect a variety of applications, ranging from simple power adapters to complex industrial control systems and high-end enterprise computing or data storage platforms. ST’s single-channel electronic fuses deliver flexible and fast-acting protection for a wide range of applications.

STEF12H60M efuse single channel product

Applications

The high-power portfolio includes fully configurable eFuses for applications with a wide operating voltage range (such as the industrial 12, 24, and 36V buses). We also offer high-current eFuses and current-limited load switches designed to protect add-in cards and the main bus in server and network equipment.

  • Hard disk drives
  • Solid state drives
  • NAS/SAN
  • Factory automation
  • Alarm systems
  • Smart grid
  • Server Hot-swap protection
  • Add-in cards, GPU
  • Routers, Switches

Product types

ST’s offer includes low-power devices tailored for a defined voltage rail (3.3V, 5V or 12V) and dual-mode devices operating either in a 3.3V or 5V domain. Protection functions of the single-channel eFuses include fixed or adjustable overcurrent protection, soft-start, undervoltage lockout, overvoltage clamp and thermal shutdown. Latch-off or auto-retry versions are available on specific part numbers.

Single-channel eFuses are available in power efficient DFN/QFN, standard TSOT23 / TSSOP, and tiny wafer level CSP packages.

Discover our portfolio

With its eFuse portfolio, STMicroelectronics offers a wide range of single-channel devices, answering the need for advanced protection in overcurrent, overvoltage, or overload conditions.

Efuse single channel product portfolio stef12 stef12s stef05 stef05s stef05l stef033 stef4s stelpd01 stef01 stel12h24 stef12h60m

Benefits:

  • Quick and intelligent response to faults
  • Reduced maintenance
  • Hot-plug/hot-swap capability
  • Flexible application design