CATEGORIES

High Voltage GaN Converters

Overview
Product selector
Solutions
Documentation
CAD Resources
Tools & Software
eDesignSuite

VIPerGaN

High voltage GaN converters embed GaN HEMT (high electron mobility transistor) and advanced pwm controller.​

The use of high voltage GaN converters lead to higher power density, higher efficiency, limited components count and reduced PCB size and cost. They come with a full set of protection against main line variation, overload, short circuit, over temperature. ​

Key features: high switching frequency, reduced standby power consumption, full set of protections.​

Applications: adapters, chargers, home appliances, aircon, consumer, industrial​

Maximizing power density in high voltage converters using GaN technology