Asia Pacific Training Platform Enrollment
2024
| Date & Time | Location | Training Type | Group / Division / BU / Product Family | Trainer Name | Training Description | Registration Deadline |
| January | ||||||
| 2024-01-16 01:30pm - 03:30pm (GMT+8) | On-Line: South Asia and India,Microsoft Teams Meeting | DFAE L1 Certification Training - ACP Wireless Charging & Battery Mgmt | ADG/ANALOG CUSTOM/ANALOG/STWBCxxxx, STWLCxxxx,ST Switched Cap IC | Seak-Chuan TO | Latest ACP Wireless Charging Portfolio and Battery Mgmt ICs | 2024/01/13Register Now |
| 2024-01-17 09:30am - 05:30pm (GMT+8) | Onsite:Taiwan Taipei (ST Taipei Office) | Customer & DFAE Training | MDG/GP. MICROCONTROLLERS/GPM/STM32U5xx | Jerry TU | STM32U5 Technical Training | 2024/01/16Register Now |
| 2024-01-31 09:30am - 05:30pm (GMT+8) | On-site: China, Shanghai (ST Shanghai office 17F Shanghai meeting room) | APG Power PC & Stellar E Ecosystem for promotion and evaluation (Participants are limited to Automotive DFAE, Automotive Allocation≥50% ) | ADG / AUTOMOTIVE /PROCESSING & RF - MCUS | Jay TENG Jeff SHEN | 1.ST SPC5 & Stellar E1 product introduction. 2.SPC5 MCU Supported Ecosystem for promotion and evaluation. 3.Stellar E1 MCU Supported Ecosystem for promotion and evaluation. 4.ST Automotive Processors Start-up Package. | 2024/01/27Register Now |
| February | ||||||
| 2024-02-20 11:00am -11:30am (GMT+9) | Online: Korea,Microsoft Teams Meeting | Disty FAE Training | AMS /MEMS /Motion MEMS sensors & Environmental sensors | Gyusung SHIM | MEMS Korea DFAE training Q1'24. | 2024/02/16Register Now |
| 2024-02-21 09:30am -05:30pm (GMT+8) | On-site: Taipei, Taiwan (ST Taipei office) | Customer & DFAE Training | MDG /GP. MICROCONTROLLERS /GPM / STM32G4xx | Otis CHAN | STM32 Motor Control Technical Training. | 2024/02/20Register Now |
| 2024-02-26 02:00pm -03:00pm (GMT+8) | Online: China, Microsoft Teams Meeting | ST IMG TOF Product Marketing and Technical Training | AMS /IMAGING /TOF Single Zone | Sebastian TU | ST IMG VL53L1CB New Driver Training to China Distributors | 2024/02/25Register Now |
| 2024-02-28 09:30am -11:30am (GMT+8) | Online: China,Microsoft Teams Meeting | Disty Sales Training | MDG /RF & COMMUNICATION /ST60 | Danny SHENG | *Focus on MDG-RFC Disty Sales/Marketing/PM training without Certification in Chinese. *Optional for Disty FAE. | 2024/02/27Register Now |
| March | ||||||
| 2024-03-05 02:00pm -05:00pm (GMT+8) | Online: China,Microsoft Teams Meeting | ST Global Shutter Image Sensor (Automotive&Non-Auto) Training | AMS / IMAGING /IMAGING Global Shutter Image Sensor | Lucy LI | ST Global Shutter Image Sensor (Automotive&Non-Auto) Training(中文) | 2024/03/04Register Now |
| 2024-03-05 11:30am -01:30pm (GMT+8) | Online: South Asia,ANZ & India,Microsoft Teams Meeting | ST Global Shutter Image Sensor (Automotive&Non-Auto) Training | AMS / IMAGING /IMAGING Global Shutter Image Sensor | Jerry CHANG | ST Global Shutter Image Sensor (Automotive&Non-Auto) Training_English(英文) | 2024/03/05Register Now |
| 2024-03-15 02:00pm -04:00pm (GMT+9) | Online: Japan, Microsoft Teams Meeting | Japan GPM DFAE training | MDG / GPM / STM32 MCU, Wireless, MPU | Youngsik YOON Fumio HARA | Disty FAE training for STM32 MCU, Wireless, MPU | 2024/03/14Register Now |
| 2024-03-20 09:30am -05:30pm (GMT+8) | On-site:Taipei, Taiwan (ST Taipei Office) | Customer & DFAE Training | MDG / GP. MICROCONTROLLERS /GPM STM32H5xx | Willy CHANG | STM32H5 Technical Training | 2024/03/19Register Now |
| 2024-03-26 02:00pm -05:00pm (GMT+8) | Online: China,Microsoft Teams Meeting | ST Ambient Light Sensor (ALS) product training(中文) | AMS / IMAGING /Ambient Light Sensor (ALS) | Lucy LI | ST Ambient Light Sensor (ALS) product trainings(中文) | 2024/03/25Register Now |
| 2024-03-27 02:00pm -05:30pm (GMT+8) | Online: South Asia & India, Microsoft Teams Meeting | STM32H7R,S & STM32U0 New Product Training | MDG / GP. MICROCONTROLLERS /GPM STM32H7R,S & STM32U0 | Le Yan CHIN Eugene YUEN | STM32H7R,S & STM32U0 New Product Training | 2024/03/22Register Now |
| 2024-3-29 10:00am -12:00pm (GMT+9) | On-site:Korea, Seoul (ST Seoul Office) | TOF-Level1 training | AMS / IMAGING / VL53XXX | Ju SHIN | ST TOF Product Technical Training | 2024/03/28Register Now |
| April | ||||||
| 2024-04-17 09:30am -05:30pm (GMT+8) | On-site: Taiwan Taipei (ST Taipei Office) | Customer & DFAE Training | MDRF /GP. MICROCONTROLLERS /GPM /STM32U0 | Kevin HSU | STM32U0 Technical Training. | 2024/04/16Register Now |
| 2024-04-17 09:30am -11:30am (GMT+8) | Online: China, Micosoft Teams Meeting | Disty Sales, Marketing, PM and DFAE Training | MDRF /GP. MICROCONTROLLERS /GPM /STM32G4&H7 | Terry HAN | Digital Power based on STM32G4&STM32H7 Online webinar training in Chinese. Focus on Disty Sales, Marketing, PM and DFAE. | 2024/04/13Register Now |
| May | ||||||
| 2024-05-09 02:00am -05:00pm (GMT+9) | On-site: Korea Seoul (ST Local Office,24F Halla) | DFD Rectifier & Thyristor Level 2 | APMS / DISCRETE & FILTER , POWER & DISCRETES / Rectifier & Thyristor | Yg KIM Brooks JEON | DFD Rectifier & Thyristor Level 2 Certification Training. | 2024/05/03Register Now |
| 2024-05-14 09:30am -05:30pm (GMT+8) | On-site: China Shanghai (ST Local Office) | MEMS DFAE Motion Sensor Level 2 Training | APMS / MEMS /MEMS Motion Sensor | Ian YANG Jie YU Dp FU Kevin TANG | China MEMS Motion Sensor Level 2 Training. 1. Application note - LSM6DSV 2. Issues Analysis and Troubleshooting 3. MEMS生产制造和测试指南 4. ST MEMS Linux Driver Introduction 5. MEMS Standard C Driver | 2024/05/09Register Now |
| 2024-05-15 09:30pm -05:30pm (GMT+8) | On-site: Taiwan Taipei (ST Local Office) | Customer & DFAE Training | MDRF / GP. MICROCONTROLLERS /GPM /STM32H7 | Steven LIAO | STM32H7 Technical Training | 2024/05/14Register Now |
| 2024-05-16 09:30am -05:30pm (GMT+8) | On-site: China Beijing (ST Local Office) | MEMS DFAE Motion Sensor Level 2 Training | APMS / MEMS /MEMS Motion Sensor | Malcolm ZHANG Ian YANG | China MEMS Motion Sensor Level 2 Training. 1. Application note - LSM6DSV 2. Issues Analysis and Troubleshooting 3. MEMS生产制造和测试指南 4. ST MEMS Linux Driver Introduction 5. MEMS Standard C Driver | 2024/05/13Register Now |
| 2024-05-16 02:00am -05:00pm (GMT+9) | On-site: Korea Seoul (ST Local Office,24F Halla) | PTsG DFAE Level 2 Certification | APMS / POWER TRANSISTORS /POWER & DISCRETES / PTsG devices | Yg KIM Brooks JEON | PTsG DFAE Level 2 Certification Training. | 2024/05/09Register Now |
| 2024-05-17 09:30am -11:30am (GMT+8) | Online: China, Micosoft Teams Meeting | Online Webinar | MDRF / GP. MICROCONTROLLERS /GPM STM32H7R | Eric HUANG | GPM Disty PM/Disty FAE Training without Certification in Chinese. | 2024/05/14Register Now |
| 2024-05-21 09:30am -05:30pm (GMT+8) | On-site: China Shenzhen (ST Local Office) | MEMS DFAE Motion Sensor Level 2 Training | APMS / MEMS /MEMS Motion Sensor | Ian YANG William ZENG Yuan SONG Allen CHEN | China MEMS Motion Sensor Level 2 Training. 1. Application note - LSM6DSV 2. Issues Analysis and Troubleshooting 3. MEMS生产制造和测试指南 4. ST MEMS Linux Driver Introduction 5. MEMS Standard C Driver | 2024/05/16Register Now |
| 2024-05-22 09:30am -11:30am (GMT+8) | Online: China, Micosoft Teams Meeting | Online Webinar | MDRF / GP. MICROCONTROLLERS /GPM STM32U0 & STM32U5 | Robin ZHANG | GPM Disty PM/Disty FAE Training without Certification in Chinese | 2024/05/16Register Now |
| 2024-05-23 01:30pm -03:00pm (GMT+8) | On-site: China, Beijing/Shanghai/Shenzhen (ST Local Office) | MEMS DFAE Motion Sensor Level 2 Testing | APMS / MEMS /MEMS Motion Sensor | Ian YANG | MEMS Motion Sensor Level 2 testing | 2024/05/20Register Now |
| 2024-05-30 02:00pm -04:30pm (GMT+9) | On-site: Korea Seoul (ST Local Office) | VIPower Level 2 Certification for Disty FAE | APMS /AUTOMOTIVE / VIPower High Side Driver, Low Side Driver, DC Motor Driver & STi2Fuse | Eric KIM | Explanation for VIPower product based on view of technical. | 2024/05/16Register Now |
| 2024-05-30 09:45pm~ 2024-05-31 06:00pm (GMT+8) | On-site: China, Beijing (ST Beijing Office F6 Great Wall_Video) | CS-MM Beijing Offline DFAE Level 2 Training | MDRF / CONNECTED SECURITY /ST25, STSAFE, ST4SIM, EEPROM | Rainbow TIAN | CS-MM Beijing Disty FAE Level 2 Training Training about ST25, ST4SIM, STSAFE | 2024/05/29Register Now |
| June | ||||||
| 2024-06-04 09:30am -11:30am (GMT+8) | Online: China, Micosoft Teams Meeting | Online Webinar | MDRF / GP. MICROCONTROLLERS /GPM STM32C0 | Todd YAN | GPM Disty PM/Disty FAE Training without Certification in Chinese | 2024/05/30Register Now |
| 2024-06-12 10:00am -10:45am (GMT+9) | On-site: Japan Tokyo (ST Local Office, Sakura meeting room) | Japan Disty FAE Training | APMS /MEMS /MEMS Sensors | Kumiko MIKUNI | Technical Basics, Product Portfolio, Embedded Features and Ecosystem | 2024/06/12Register Now |
| 2024-06-12 10:50am -11:50am (GMT+9) | On-site: Japan Tokyo (ST Local Office, Sakura meeting room) | Japan Disty FAE Training | APMS / IMAGING / dToF | Kumiko MIKUNI | Product lineup and feature, calibration, HW design guideline, driver lineup, usecase. | 2024/06/12Register Now |
| 2024-06-12 ~ 2024-06-13 09:45am -06:00pm (GMT+8) | On-site: China Shanghai (ST Shanghai Office, F17 Shanghai_TeamsRoom) | CS-MM DFAE Level 2 Training | MDRF / CONNECTED SECURITY / ST25, ST4SIM, STSAFE, EEPROM | Rainbow TIAN | Disty FAE Level 2 Training for CS-MM ST25 / ST4SIM /STSAFE | 2024/06/05Register Now |
| 2024-06-18 11:00am -11:30pm (GMT+9) | Online: Korea, Micosoft Teams Meeting | Motion Sensor Principle | APMS / IMAGING / VL53L8CX, VL53L7CX, VL53L5X, VL53L4CX, VL53L3CX, VL53L4CD, VL53L1 | Gyusung SHIM | ST Motion MEMS working principles | 2024/06/14Register Now |
| 2024-06-18 11:30am -13:30pm (GMT+9) | Online:Taiwan,South Asia and Inida, Micosoft Teams Meeting | ST IMG TOF Level 1 DFAE training | APMS / IMAGING /TOF | Jerry CHANG | ST IMG TOF DFAE training (Level 1) | 2024/06/18Register Now |
| 2024-06-19 09:30am -05:30pm (GMT+8) | On-site: Taiwan Taipei (ST Local Office) | Customer & DFAE Training | MDRF / GP. MICROCONTROLLERS /GPM STM32G4 | Jeff CHIEN | STM32G4 Technical Training. | 2024/06/18Register Now |
| 2024-06-21 02:00am -04:00pm (GMT+9) | Online: Japan, Micosoft Teams Meeting | Japan GPM DFAE Training | MDRF / GPM,GPM MPU,GPM Wireless / STM32 | Fumio HARA | Japan GPM DFAE Training | 2024/06/20Register Now |
| 2024-06-26 ~ 2024-06-27 09:45am -06:00pm (GMT+8) | On-site: China Shenzhen (ST ShenzhenTCL Office F6 Changjiang_TeamsRoom) | CS-MM DFAE Level 2 Training | MDRF / CONNECTED SECURITY / ST25, ST4SIM, STSAFE, EEPROM | Rainbow TIAN Charles SUN | Disty FAE Level 2 Training for CS-MM ST25 / ST4SIM /STSAFE | 2024/06/19Register Now |
| 2024-06-28 10:00am -12:00pm (GMT+9) | On-site: Korea Seoul (ST Local Office) | TOF Disty FAE Training | APMS / IMAGING / VL53L8CX, VL53L7CX, VL53L5X, VL53L4CX, VL53L3CX, VL53L4CD, VL53L1 | Bryan NAM | ST TOF Product Technical Training | 2024/06/27Register Now |
| July | ||||||
| 2024-07-16 02:00pm -05:00pm (GMT+8) | Online: China, Micosoft Teams Meeting | ST DTOF MM products training for DFAE | APMS / IMAGING /DTOF MM products | Fox WANG Daniel JIANG | ST DTOF MM products training, which will share lastes DTOF prodcucts news and latest DTOF MM products tunkey solutions. | 2024/07/16Register Now |
| 2024-07-17 09:30am -05:30pm (GMT+8) | Taiwan Taipei (ST Local Office) | Customer & DFAE Training | MDRF / GP. MICROCONTROLLERS / GPM / STM32H5,STM32U5 | Ethan HUANG | STM32 Security Training (Based on STM32H5) | 2024/07/16Register Now |
| 2024-07-17 11:30am -02:30pm (GMT+8) 09:00am -12:00pm (GMT+5.5) 01:30am -04:30pm (GMT+11) | Online: South Asia,India and ANZ, Micosoft Teams Meeting | STM32 Security Level1 Certification Training for DFAE | MDRF / GP. MICROCONTROLLERS /GPM/ STM32L4, STM32L5, STM32U5, STM32H5, STM32H7 | Feng XIONG | STM32 Security MCU Disty FAE Level 1 Training | 2024/07/16Register Now |
| 2024-07-23 02:00pm -05:00pm (GMT+8) | Online: China, Microsoft Teams Meeting | ST MM GS IMG Sensor Training for DFAE | APMS / IMAGING / VD55G0, VD55G1,VD56G3,VD66GY,VD16GZ | Seven YANG | ST MM GS Image sensor training, this training dedicated for MM GS image sensor VD55G0, VD55G1,VD56G3,VD66GY,VD16GZ. | 2024/07/22Register Now |
| 2024-07-31 10:00am -12:00pm (GMT+9) | Japan Tokyo (ST Shinagawa office,Sakura meeting room) | ASP Level 1 Training for Disty FAE | APMS / IND.& POWER CONV. / ANALOG / Power conversion / Motion Control & Automation,Smart Grid | Yasuhiro YAMADA | F2F training for ASP products in Tokyo. | 2024/07/30Register Now |
| 2024-07-31 01:00am - 02:45pm (GMT+9) | Japan Tokyo (ST Shinagawa office,Sakura meeting room) | DFD Level 1 Training for Disty FAE | APMS / DISCRETE & FILTER,POWER & DISCRETES / Rectifier,Thyristor Triac, Protection & Filter | Hiroshi TAGO | DFD DFAE level 1 training about product lineup and roadmap. | 2024/07/30Register Now |
| 2024-07-31 03:00pm - 05:00pm (GMT+9) | Japan Tokyo (ST Shinagawa office,Sakura meeting room) | Power Transistor Level 1 Training for Disty FAE | APMS / POWER TRANSISTORS / HV MOSFET , LV MOSFET, SiC MOSFET/Module | Kento MOCHIZUKI | DFAE level 1 training Product Lineup and Roadmap. | 2024/07/30Register Now |
| August | ||||||
| 2024-08-06 South Asia: 10:00am -12:00pm (GMT+8) ANZ: 12:00pm - 2:00pm (GMT+11) India: 7:30am - 9:30pm (GMT+5.5) | Online: South Asia,Inida and ANZ, Micosoft Teams Meeting | DFAE L2 techinical training | APMS / GENERAL PURPOSE ANALOG / ANALOG/ Power Management,Conditioning & Interfaces | Romel Soledad ESTOMATA Dondon IFURUNG Karimulla BAIG | Power Management (2) Conditioning & Interfaces (2) | 2024/08/03Register Now |
| 2024-08-07 10:00am -12:00pm (GMT+9) | Japan Nagoya (ST Local Office meeting room) | ASP Level 1 Training for Disty FAE | APMS / IND.& POWER CONV. / ANALOG / Power Conversion / Motion Control & Automation,Smart Grid | Yasuhiro YAMADA | F2F training for ASP products in Nagoya | 2024/08/03Register Now |
| 2024-08-07 01:00pm -02:45pm (GMT+9) | Japan Nagoya (ST Local Office meeting room) | DFD Level 1 Training for Disty FAE | APMS / DISCRETE & FILTER / POWER & DISCRETES / Rectifier,Thyristor Triac , Protection & Filter | Hiroshi TAGO | DFD DFAE level 1 training about product lineup and roadmap | 2024/08/06Register Now |
| 2024-08-07 03:00pm -05:00pm (GMT+9) | Japan Nagoya (ST Local Office meeting room) | Power Transistor Level 1 Training for Disty FAE | APMS / POWER TRANSISTORS / POWER & DISCRETES / HV MOSFET, LV MOSFET,SiC MOSFET/Module | Katsura YOSHIO | Product line up and Product Roadmap | 2024/08/06Register Now |
| 2024-08-08 10:00am -12:00pm (GMT+9) | Japan Osaka (ST Local Office meeting room) | ASP Level 1 Training for Disty FAE | APMS / IND.& POWER CONV. / ANALOG / Power conversion Motion Control & Automation Smart Grid | Yasuhiro YAMADA | F2F training for ASP products in Osaka | 2024/08/07Register Now |
| 2024-08-08 01:00am -02:45pm (GMT+9) | Japan Osaka (ST Local Office meeting room) | DFD Level 1 Training for Disty FAE | APMSDISCRETE & FILTERPOWER & DISCRETESRectifier Thyristor Triac Protection & Filter | Hiroshi TAGO | DFD DAFE level 1 training in Osaka | 2024/08/07Register Now |
| 2024-08-08 03:00pm -05:00pm (GMT+9) | Japan Osaka (ST Local Office meeting room) | Power Transistor Level 1 Training for Disty FAE | APMSPOWER TRANSISTORSPOWER & DISCRETESHV MOSFET LV MOSFET SiC MOSFET / Module | Katsura YOSHIO | Product Line up and Roadmap of ST POWER Transistors. | 2024/08/06Register Now |
| 2024-08-13 09:30am - 11:30am (GMT+8) | Online: China, Micosoft Teams Meeting | Online Webinar | MDG / GP. MICROCONTROLLERS - MPU / GPM STM32MP1&2 | Sunny HUO | GPM Disty PM/Disty FAE Training without Certification in Chinese | 2024/08/08Register Now |
| 2024-08-13 10:00am -07:00pm (GMT+9) | Korea Seoul (ST Local Office : 19th floor Taebaek Room) | Level 2 Motor Control Training for Disty FAE | APMS / IND.& POWER CONV. / ANALOG / MOTION CONTROL & AUTOMATION | Ricky KIM Huey CHOI | MCSDK Hands-on for customized inverters + Step4 Quiz(1hr) | 2024/08/10Register Now |
| 2024-08-14 09:30am -05:30pm (GMT+8) | Taiwan Taipei (ST Local Office) | Customer & DFAE Training | MDRF / GP. MICROCONTROLLERS /GPM STM32H5 | Willy CHANG | STM32H5 Technical Training | 2024/08/13Register Now |
| 2024-08-21 10:00am -07:00pm (GMT+9) | Korea Seoul (ST Local Office : 19th floor Taebaek Room) | Level 2 Motor Control Training for Disty FAE | APMS / IND.& POWER CONV. / ANALOG / MOTION CONTROL & AUTOMATION | Ricky KIM Huey CHOI | Paper test and Hands-on Test (8hrs) | 2024/08/16Register Now |
| 2024-08-29 09:30am - 06:00pm (GMT+8) | China Shenzhen | Advanced ALS Training | APMS / IMAGING /Aambient Light Sensor | Ziv ZHANG | Advanced ALS training, Calibration, Matrix series correlation. This Training is only open to selected DFAEs. | 2024/08/17Register Now |
| Septemeber | ||||||
| 2024-09-03 10:00am -12:00pm (GMT+8) | Taiwan Taipei (ST Local office Training Room) | General Purpose Analog Level 2 | APMS / General Purpose Analog | Winfred LU | General Purpose Analog Power Management Level 2 | 2024/08/24Register Now |
| 2024-09-04 10:00am -12:00pm (GMT+8) | Taiwan Taipei (ST Local office Training Room) | General Purpose Analog Level 2 | APMS / General Purpose Analog | Vincent CHOU | General Purpose Analog Conditioning Interface Level 2 | 2024/08/24Register Now |
| 2024-09-05 Taiwan/South Asia: 11:30am -01:00pm (GMT+8) | Online: Taiwan/South Asia/India/ANZ, Micosoft Teams Meeting | ST Global Shutter Image Sensors | APMS / IMAGING / Global Shutter | Jerry CHANG | ST Global Shutter Image Sensors | 2024/09/05Register Now |
| 2024-09-10 09:30am -12:00pm (GMT+8) | Taiwan Taipei (ST Local office Training Room) | L1 DFAE Training (STM32WB0x) | MDRF / GP. MICROCONTROLLERS - WIRELESS / GPM STM32WB0x | Eason WANG | STM32WB0x Training for DFAE | 2024/09/06Register Now |
| 2024-09-10 South Asia: 10:00am -12:30pm (GMT+8) | Online: South Asia/ANZ,Micosoft Teams Meeting | Level 2 DFAE Training & Certification for Conditioning and Interface | APMS / GENERAL PURPOSE ANALOG / ANALOG High Performance Opamps and Comparators, Current Sensing, STUSB /USB PD Interface | Karimulla BAIG R Harshavardhan REDDY | Detailed Technical training on Signal Conditioning and Interface Products and test exercise Training on Edesign Suite and EDSIM and test exercise | 2024/09/10Register Now |
| 2024-09-10 11:00am -11:30am (GMT+9) | Online: Korea, Micosoft Teams Meeting | MEMS Disty FAE L1 Training | APMS / MEMS / MEMS Accelerometer Gyroscope | Gyusung SHIM | Introducing ST MEMS sensor line-up & Motion sensor working principles | 2024/09/09Register Now |
| 2024-09-11 09:30am -05:30pm (GMT+8) | Taiwan Taipei (ST Local office Training Room) | Customer & DFAE Training | MDRF / GP. MICROCONTROLLERS / GPM STM32U5 | Jerry TU | STM32U5 Technical Training | 2024/09/10Register Now |
| 2024-09-11 09:30am -01:30pm (GMT+8) | Online: South Asia/ANZ ,Micosoft Teams Meeting | CS L1 DFAE training | MDRF / CONNECTED SECURITY / RF & COMMUNICATION / EEPROM, NFC, STSAFE, ST4SIM, TPM | Sebastien DECUGIS | Technical training on Connected Security products for DFAE to support L1 to customer. | 2024/09/11Register Now |
| 2024-09-11 02:00pm -04:30pm (GMT+9) | Online: Japan ,Micosoft Teams Meeting | L1 DFAE Training (STM32WB0x) | MDRF / GP. MICROCONTROLLERS - WIRELESS / GPM STM32WB0x | Akihiko SHIOKAWA | STM32WB0x Training for DFAE | 2024/09/06Register Now |
| 2024-09-12 10:00am -12:30pm (GMT+5.5) | Online: India,Micosoft Teams Meeting | Level 2 DFAE Training and Certification Conditioning and Interface | APMS / GENERAL PURPOSE ANALOG / ANALOG High Performance Opamps and Comparators, Latest Current Sensing , STUSB/ USB-PD Interface | Karimulla BAIG R Harshavardhan REDDY | Detailed Technical Training on Latest Signal Conditioning & Interface Training on using Edesign and EDSIM tp design the Conditioning & interface products | 2024/09/11Register Now |
| 2024-09-17 02:00pm -04:30pm (GMT+8) | Online: South Asia,Micosoft Teams Meeting | L1 DFAE Training (STM32WB0x) | MDRF / GP. MICROCONTROLLERS - WIRELESS / GPM STM32WB0x | Yar Zar TUN AUNG | STM32WB0x Training for DFAE | 2024/09/18Register Now |
| 2024-09-18 10:00am -12:30pm (GMT+11) | Online: ANZ, Online Teams Meeting | L1 DFAE Training (STM32WB0x) | MDRF / GP. MICROCONTROLLERS - WIRELESS / GPM STM32WB0x | Aaron LI | STM32WB0x Training for DFAE | 2024/09/13Register Now |
| 2024-09-24 09:30am -06:00pm (GMT+8) | China Shenzhen (ST Shenzhen TCL office) | Advanced Global Shutter Training | APMS / IMAGING / Global Shutter | Seven YANG | Global Shutter Practical Excercises. This training is only open to selected DFAE. | 2024/09/05Register Now |
| 2024-09-25 02:00pm -04:30pm (GMT+5.5) | Online: India, Online Teams Meeting | L1 DFAE Training (STM32WB0x) | MDRF / GP. MICROCONTROLLERS - WIRELESS / GPM STM32WB0x | Pradyumna Kumar JENA | STM32WB0x Training for DFAE | 2024/09/25Register Now |
| 2024-09-26 10:00am -12:30pm (GMT+9) | Korea Seoul (ST Seoul office) | L1 DFAE Training (STM32WB0x) | MDRF / GP. MICROCONTROLLERS - WIRELESS /GPM STM32WB0x | Moris CHO | STM32WB0x Training for DFAE | 2024/09/24Register Now |
| 2024-09-26 09:30am -12:30pm (GMT+8) | Onsite: Singapore, ST Local Office: BHQ Promenade Meeting Room Online: South Asia excluding Singapore and ANZ, Online Teams Meeting | Disty FAE Level 1 Training | APMS / POWER TRANSISTORS / POWER & DISCRETES /GaN PTD, HV MOSFET, SiC MOSFET | Yew-Kuan LEE | L1 Certification on Power Transistor - HV MOSFET, GaN, SiC MOSFETs. | 2024/09/26Register Now |
| 2024-09-27 10:00am -12:00pm (GMT+9) | Korea Seoul (ST Seoul office) | ST Consumer GS IMG Sensor Training for DFAE | APMS / IMAGING / VD55G0, VD55G1,VD56G3,VD66GY,VD16GZ | Alex SEO | ST Consumer Global Shutter Image sensor training for VD55G0, VD55G1,VD56G3,VD66GY,VD16GZ | 2024/09/26Register Now |
| 2024-09-27 02:00pm - 04:00pm (GMT+9) | Online: Japan, Online Teams Meeting | Q3 Japan GPM DFAE training | MDRF / GPM / STM32 MCU , Wireless, MPU | Fumio HARA | Quarterly base DFAE Training | 2024/09/25Register Now |
| 2024-09-30 10:00am -12:30pm (GMT+5.5) | Online: India,Micosoft Teams Meeting | Level 2 DFAE Training and Certification Power Conversion | APMS / IND.& POWER CONV. / ANALOG Power Conversion including Latest PFC Ics, LLC IC, SRK100x/200x, STNRG0x, MASTERGAN, VIPERPLUS | Karimulla BAIG Harshavardhan REDDY | Training of Design Tools EDesign Guide and EDSIM using ST Latest Power Conversion products Detailed Technical training on Topology/Key Blocks and Key Power Conversion products | 2024/09/28Register Now |
| October | ||||||
| 2024-10-15 02:00pm -04:00pm (GMT+9) | Taiwan Taipei ( ST Local Office) | L2 training for motor control | APMS / ASP / ANALOG / STSPIN | Gary LIN | Focus on basic issues from customer . understand issue and Problem: Troubleshooting check placement layout debugging F2F training with hands-on session. | 2024/09/30Register Now |
| 2024-10-22 09:00am -06:59pm (GMT+8) | China Shenzhen | TOF Disty FAE Training | APMS / IMAGING / TOF | Fox WANG | TOF * This training is open to selected DFAEs. | 2024/10/04Register Now |
| 2024-10-29 03:00pm -05:00pm (GMT+8) | Online: South Asia, Micosoft Teams Meeting | STM32 Graphics DFAE L1 Certification | MDRF / GP. MICROCONTROLLERS / GPM / STM32H7 | Pisit ROJTHONGKHAM | STM32H7 Graphics Training | 2024/10/25Register Now |
| 2024-10-30 01:30pm -05:30pm (GMT+8) | Online: China, Micosoft Teams Meeting | MEMS DFAE Environment Sensor Level 2 Training | APMS / MEMS / MEMS Environment Sensor | Ian YANG Kevin TANG Yuan SONG | Environment Sensor Application Qvar Introduction TMOS Introduction | 2024/10/29Register Now |
| November | ||||||
| 2024-11-05 01:30pm -03:00pm (GMT+8) | China Shenzhen (ST TCL office, Changjiang meeting room) China Shanghai (ST Shanghai office, Song meeting room) China Beijing (ST Beijing office, Summer Palace meeting room) | MEMS DFAE Environment Sensor Level 2 Exam | APMS / MEMS / MEMS Environment Sensor | Jie Yu | Environment Sensor Application Qvar Introduction TMOS Introduction * This training is open to selected DFAEs. | 2024/11/03Register Now |
| 2024-11-8 10:00am -01:30pm (GMT+9) | Korea, Seoul (ST Local Meeting room) | PTD DFAE Level 2 Certification | APMS / POWER TRANSISTORS / POWER & DISCRETES / (HV/LV) MOSFET, IGBT, SiC MOSFET, IPM, Module | Yg KIM Brooks JEON | PTD Level 2 DFAE Certification Training | 2024/11/05Register Now |
| 2024-11-12 10:30am -02:00pm (GMT+8) | Taiwan Taipei (ST Local office) | L2 training for viper Maximizing power density in high voltage converters | APMS / IND.& POWER CONV. / ANALOG / VIPerGaN viper | Gary LIN | Trends in energy Introducing VIPerGaN Configuring VIPERGaN for your design Design Feasibility PCB & BoM optimization Design Tools | 2024/11/11Register Now |
| 2024-11-13 09:30am -05:30pm (GMT+8 | Taiwan Taipei (ST Local office) | Customer & DFAE Training | MDRF / GP. MICROCONTROLLERS / GPM / STM32U0 | Kevin HSU | STM32U0 Technical Training | 2024/11/12Register Now |
| 2024-11-14 10:00am -05:00pm (GMT+9) | Offline: Korea , Seoul (ST Local office) Online: Microsoft Teams Meeting | APR MCU Level 2 Certification | MDRF / AUTOMOTIVE / PROCESSING & RF - MCUS / Stellar | Eugene CHOI | Introduce new generation ST Automotive MCU, the Stellar Series. especially, with SR6G7 | 2024/11/08Register Now |
| 2024-11-15 09:30am -11:30am (GMT+8) | Online: China, Micosoft Teams Meeting | Online Webinar | MDRF / GP. MICROCONTROLLERS / GPM / MCU&MPU | Lisa DING | AI information update for Disty Sales/Marketing/PM/FAE in Chinese. | 2024/11/11Register Now |
| 2024-11-15 10:00am -01:30pm (GMT+9) | Korea, Seoul (ST Local Meeting room) | DFD Rectifier & Thyristor Level 2 Certification | APMS / DISCRETE & FILTER / POWER & DISCRETE / All Rectifier & Thyristor | Yg KIM Brooks JEON | Rectifier & Thyristor DFAE Level 2 Certification Training | 2024/11/12Register Now |
| 2024-11-19 09:30am -11:30am (GMT+8) | Online: China, Micosoft Teams Meeting | Online Webinar | MDRF / GP. MICROCONTROLLERS / GPM / STM32C0 | Todd YAN | STM32C0 Webinar for Disty Sales, PM and FAE in Chinese. | 2024/11/15Register Now |
| 2024-11-20 11:00am -12:30pm (GMT+9) | Online: Korea, Micosoft Teams Meeting | GNSS DFAE Level1 Certification Training | MDRF / ADAS ASIC & AUDIO / AUTOMOTIVE / Teseo5, Teseo5MCM | Johnny SHIN | Introduction of GNSS Teseo families | 2024/11/19Register Now |
| 2024-11-19 10:00am -12:30pm (GMT+5.5) | Online: India, Micosoft Teams Meeting | STM32 Graphics DFAE L1 Certification | MDRF / GP. MICROCONTROLLERS / GPM / STM32H7 | Shubham Prakashpant BOHARAPI | STM32H7 Graphics Training | 2024/11/18Register Now |
| 2024-11-20 01:00pm -04:00pm (GMT+11) | Online: ANZ, Micosoft Teams Meeting | L1 DFAE Training | MDRF / GP. MICROCONTROLLERS / GPM / STM32H7Rx | Christophe LANCELOT | L1 DFAE Training (STM32H7R/S) | 2024/11/19Register Now |
| 2024-11-25 02:00pm -04:00pm (GMT+9) | Online: Korea, Micosoft Teams Meeting | Disty FAE training | MDRF / ADAS ASIC & AUDIO / AUTOMOTIVE / CLASS-D AMP FDAxxx / HFDAxxx | Chris PARK | Introduction of D-Class Audio Amp / New product / Features. | 2024/11/25Register Now |
| 2024-11-26 01:30pm -05:30pm (GMT+8) | China,Shanghai (ST IMG Pudong Jinqiao Office) | dToF F2F training for CC DFAE | APMS / IMAGING / dToF | Henry HUANG | 1st offline dToF DFAE training | 2024/11/26Register Now |
| 2024-11-26 South Asia: 09:30am -12:30pm (GMT+8) ANZ: 12:30am -03:30pm (GMT+11) | Online: South Asia and ANZ, Microsoft Teams Meeting | L1 Certification - Power Transistor - IGBT & IPM & LV MOSFET | APMS / LOW VOLTAGE INTEGRATED POWER - LVMOSFET , POWER TRANSISTORS / POWER & DISCRETES / IGBT & IPM Module & LV MOSFET | Yew-Kuan LEE | Level 1 DFAE Certification Training for PTD IGBT and IPM Module & LV MOSFETs | 2024/11/26Register Now |
| 2024-11-28 10:00am -04:00pm (GMT+5.5) | India, Greater Noida (ST Local office, Third floor Suriya Training Room) | DFAE training for Automotive products | APMS / AUTOMOTIVE / SMART POWER / LVIP VIPOWER,MOTOR CONTROL,VOLTAGE REGULATOR,ASSP, Power Management | Bipin Chandra PANDE Dilpreet Singh | Automotive product training for LVIP VIPOWER, MOTOR CONTROL, VOLTAGE REGULATOR, ASSP, Power Management | 2024/11/22Register Now |
| 2024-11-29 10:00am -12:00pm (GMT+9) | Korea Seoul (ST Seoul office) | ST Consumer GS IMG sensor training for DFAE | APMS / Imaging / VD55G0, VD55G1, VD56G3, VD66GY, VD16GY | Hd NAM | ST Consumer Global Shutter Product Technical Training | 2024/11/28Register Now |
| December | ||||||
| 2024-12-03 01:30pm -05:30pm (GMT+8) | China,Shanghai (ST IMG Pudong Jinqiao Office) | GS F2F training for CC DFAE | APMS / IMAGING / Global Shutter CIS | Robin WU | Global Shutter CIS training | 2024/11/26Register Now |
| 2024-12-04 02:30pm -04:00pm (GMT+8) | Online: South Asia, Micosoft Teams Meeting | DFAE Training Certification | MDRF / GP. MICROCONTROLLERS / STM32C0 | Eugene YUEN | Introduction to New STM32C0 Variants | 2024/12/03Register Now |
| 2024-12-11 & 2024-12-12 09:30am -05:30pm (GMT+5.5) | India,Greater Noida (ST Local Office: Plot No 3rd Floor, Office Block-B, Plot no. 01, Knowledge Park - III,Greater Noida -201308 Uttar Pradesh,India.) | India GPM DFAE training | MDRF / GP. MICROCONTROLLERS /STM32C0, STM32U0, STM32U5, STM32H5,STM32H7R/S, STM32WB0, STM32WBA | Sridhar ETHIRAJ Krishan Kumar SOLAN KIShubham Prakashpant BOHARAPI Raghavendra D P Mohit ARORA Pradyumna Kumar JENA | STM32 New Product updates and STM32Cube Ecosystem Training | 2024/12/09Register Now |
| 2024-12-13 10:00am -11:30am (GMT+9) | Japan Tokyo (ST Local Office) | APMS analog new products training | APMS / GENERAL PURPOSE ANALOG / STPMIC25, TSC2021/TSC2022, eFUSE | Yongqian QI | APMS analog new products training @ST-Japan meeting room SAKURA STPMIC25 TSC2021/TSC2022 eFUSE | 2024/12/09Register Now |
| 2024-12-18 09:30am -05:30pm (GMT+8) | Taiwan Taipei (ST Local Office) | Customer & DFAE Training | MDRF / GP. MICROCONTROLLERS / STM32 | Willy CHANG | STM32 Functional Safety Introduction and Hands-On | 2024/12/17Register Now |
| 2024-12-20 02:00pm -04:00pm (GMT+9) | Online: Japan, Micosoft Teams Meeting | Q4 Japan DFAE training | MDRF / GP. MICROCONTROLLERS / STM32 GP MCU, MPU and Wireless | Fumio HARA | Quaterly DFAE training | 2024/12/18Register Now |