Asia Pacific Training Platform Enrollment
2025
| Date & Time | Location | Training Type | Group / Division / BU / Product Family | Trainer Name | Training Description | Registration Deadline |
| January | ||||||
| 2024-01-14 09:30am -05:30pm (GMT+8) | Taiwan Taipei (ST Local Office) | Customer & DFAE Training | MDRF / GP. MICROCONTROLLERS / STM32N6 | Ethan HUANG | STM32N6 Technical Training | 2025/01/14Register Now |
| February | ||||||
| 2025-02-14 01:00am -06:30pm (GMT+9) | Korea Seoul ST Korea office, 24F, Halla room | PTD & DFD DFAE Training for the level 1 certificaiton | APMS / DISCRETE & FILTER,LOW VOLTAGE INTEGRATED POWER - LVMOSFET and POWER TRANSISTORS | Yg KIM; Brooks JEON | Only training without the test PTSG Lv1: MOSFET, SiC MOSFET, IGBT, IPM DFD Lv1: Rectifier & Thyristor DFD Lv1: Protection & Filter | 2025/02/07Register Now |
| 2025-02-26 09:00am -05:00pm (GMT+8) | ASEAN, Ho Chi Minh Equatorial Hotel (Singapore,Vietnam,Malaysia etc.) | ASEAN STM32 DFAE Training 2025 | MDRF / GPM / GP. MICROCONTROLLERS,GP. MICROCONTROLLERS - WIRELESS / STM32U3, STM32N6, STM32C0, STM32WBA, STM32WL3, | Feng XIONG; Yar Zar TUN; AUNG | 1. NPI on STM32U3, STM32N6 & STM32WBA6 2. Extension of STM32C0 & STM32WL3 | 2025/02/21Register Now |
| March | ||||||
| 2025-03-12 09:30am -05:30pm (GMT+8) | Taiwan Taipei ST Local Office | Customer & DFAE Training | MDRF / GPM / GP. MICROCONTROLLERS / STM32H5 | Willy CHANG | STM32H5 Technical Training | 2025/03/11Register Now |
| 2025-03-12 & 2025-03-13 09:00am -06:00pm (GMT+8) | China Shanghai ST Shanghai Meeting Room | Offline Workshop for Disty FAE | MDRF / GPM /GP. MICROCONTROLLERS /STM32N6, Wireless, NFC, STSAFE, ST4SIM Verticals: AI, SECURITY, SAFETY, GUI | Gang WU | GPM+CS Disty FAE Offline Workshop without Certification in Chinese. | 2025/03/10Register Now |
| 2025-03-17 02:00pm -06:00pm (GMT+8) | China, APG Online Certification Test | DFAE Level 1 Certification Test :AAD AUDIO & INFOT_GNSS & TUNER (1) | MDRF / AUTOMOTIVE / ADAS ASIC & AUDIO | Jerry PENG; Sam XU; Jarad LIU | Test link:https://exam.eetalent.com.cn/login/exam/exam_skip_login/457/1 Test login time: 2025/03/17 14:00pm-15:30pm Login at other times will be invalid. Test Time: 2025/03/17 14:00pm-18:00pm (4h) | 2025/03/17Register Now |
| 2025-03-24 00:00pm -23:59pm (GMT+8) | China, APG Online Certification Test | DFAE Level 1 Certification Test :APR MCU (1) | MDRF / AUTOMOTIVE / PROCESSING & RF - MCUS | Jeff SHEN; Livia ZHANG | APR MCU Training: 电堂科技 (51diantang.com) 每季度都可参加报名APR MCU L1 Level 1 需要通过>=30场(指定课和练习测试) 通过标准,分数>=60 在2月份或5月份提交需要参加培训的名单to: Tina.song@st.com; Daniel.lv@st.com; Ivy.pan@st.com 規定2025/3/24, 06/23完成>=30场测试 截图(包含账号和通过信息)发给 Daniel.lv@st.com; Ivy.pan@st.com;Tina.song@st.com; | 2025/03/24Register Now |
| 2025-03-25 01:30pm -05:30pm (GMT+8) | China Beijing ST Local Office | GS F2F Training for NC DFAE | APMS / IMAGING / Global Shutter Imaging Sensor / VD55G0,VD56G3,VD55G1,VD16GZ,VD66GY | Claire Geng | Introduce ST IMG products, basic product knowledge and EVKs. | 2025/03/19Register Now |
| 2025-03-27 02:00pm -04:00pm (GMT+9) | Online: Japan, Micosoft Teams Meeting | 2025Q1 Japan DFAE training | APMS / GP. MICROCONTROLLERS,GP. MICROCONTROLLERS - MPU,GP. MICROCONTROLLERS - WIRELESS/ STM32 | Fumio HARA | GPM product training for Japan Disty FAEs | 2025/03/26Register Now |
| 2025-03-28 01:30pm -05:30pm (GMT+8) | China Beijing ST Local Office | dToF F2F Training for NC DFAE | APMS / IMAGING / dToF / VL51xxx(L0,L1,L3 ,L4,L5,L7,L8) | Daniel JIANG | dToF product training, ToF HW design/SW integration/Calibration/offset | 2025/03/21Register Now |
| 2025-03-28 10:00am -12:00pm (GMT+9) | Korea Seoul ST Local Office | ST Consumer GS IMG Sensor Training for DFAE | APMS / IMAGING / VD55G0, VD55G1, VD56G3, VD66GY, VD16GY | Ju SHIN | ST Consumer GS IMG sensor training for level-1 DFAE | 2025/03/27Register Now |
| April | ||||||
| 2025-04-01 11:30am -01:00pm (GMT+8) | Online: Taiwan & South Asia and India, Micosoft Teams Meeting | Disty FAE training for ToF & ALS Sensors | APMS / IMAGING / ToF+ALS Sensors | Vincent LIN | ToF+ALS Sensors | 2025/03/31Register Now |
| 2025-04-08 11:30am -01:00pm (GMT+8) | Online: Taiwan & South Asia and India, Micosoft Teams Meeting | Disty FAE training for Global Shutter Imaging Sensors | APMS / IMAGING / Global Shutter Imaging Sensors | Vincent LIN | Global Shutter Imaging Sensors | 2025/04/07Register Now |
| 2025-04-09 & 2025-04-10 09:00am -06:00pm (GMT+8) | China Beijing ST Local Office, Great Wall Video | Disty FAE Offline Workshop | MDRF / GP. MICROCONTROLLERS , GP. MICROCONTROLLERS - WIRELESS / GPM / Products:STM32N6, Wireless, NFC, STSAFE, ST4SIM Verticals: AI, SECURITY, SAFETY, GUI | Gang WU | GPM+CS Disty FAE offline workshop without Certification in Chinese | 2025/04/10Register Now |
| 2025-04-16 09:30am -05:30pm (GMT+8) | Taiwan Taipei (ST Local Office) | Customer & DFAE Training | MDRF / GP. MICROCONTROLLERS / GPM / STM32N6 | Ethan HUANG | STM32N6 Technical Training | 2025/04/15Register Now |
| 2025-04-21 02:00pm -06:00pm (GMT+8) | China, Online Certification Test | DFAE Level 1 Certification Test : LGS VIPOWER_Car Body (1) | APMS / AUTOMOTIVELOW VOLTAGE INTEGRATED POWER - VIPOWER , LOW VOLTAGE INTEGRATED POWER - LVMOSFET | Tan LIANG Jong CHEN | Test link: https://exam.eetalent.com.cn/login/exam/exam_skip_login/459/1 Test login time:2025/04/21 14:00pm-15:30pm Login at other times will be invalid. Test Time: 2025/04/21 14:00pm-18:00pm (4h) | 2025/04/21Register Now |
| 2025-04-22 09:30am -11:30pm (GMT+8) | Online: China, Micosoft Teams Meeting | Disty FAE Online Webinar | MDRF / GP. MICROCONTROLLERS - WIRELESS / GPM /STM32 Wireless | Hao WANG | GPM Disty PM/Disty FAE Training without Certification in Chinese | 2025/04/17Register Now |
| 2025-04-22 02:00pm -04:00pm (GMT+9) | Online: Japan, Micosoft Teams Meeting | L1 DFAE Training | MDRF / GP. MICROCONTROLLERS - WIRELESS / GPM / STM32WBA6 | Akihiko SHIOKAWA Ryosuke ISHIZUKA | STM32WBA6 Introduction Training | 2025/04/21Register Now |
| 2025-04-23 &2025-04-24 09:00am -06:00pm (GMT+8) | China Shenzhen ST ShenzhenTCL Office,Changjiang meeting room | Disty FAE Offline Workshop | MDRF / GP. MICROCONTROLLERS, GP. MICROCONTROLLERS - WIRELESS / GPM / Products:STM32N6, Wireless, NFC, STSAFE, ST4SIM Verticals: AI, SECURITY, SAFETY, GUI | Gang WU | GPM Disty FAE a two-day workshop without Certification in Chinese | 2025/04/24Register Now |
| 2025-04-24 10:00am -12:00pm (GMT+9) | Online: Korea, Micosoft Teams Meeting | L1 DFAE Training | MDRF / GP. MICROCONTROLLERS - WIRELESS / GPM / STM32BA6 | Moris CHO | STM32WBA6 Introduction training | 2025/04/23Register Now |
| 2025-04-25 09:30am -11:30pm (GMT+8) | Online: China, Micosoft Teams Meeting | Disty FAE Online Webinar | MDRF / GP. MICROCONTROLLERS / GPM / STM32C0 | Todd YAN Leo ZHANG | Disty PM | 2025/04/22Register Now |
| May | ||||||
| 2025-05-06 10:00am -12:00pm (GMT+8) | Taiwan, Online Micosoft Teams Meeting | L1 DFAE Training | MDRF / GP AUTOMOTIVE MCU - STM32 / BLEEMP GPAM / STM32WBA6 | Eason WANG | STM32WBA6 Introduction Training | 2025/05/05Register Now |
| 2025-05-06 10:00am -12:00pm (GMT+11) | ANZ, Online Micosoft Teams Meeting | L1 DFAE Training | MDRF / GP AUTOMOTIVE MCU - STM32 /BLEEMP GPAM / STM32WBA6 | Aaron LI | STM32WBA6 Introduction Training | 2025/05/05Register Now |
| 2025-05-07 9:30am -12:30pm (GMT+8) | South Asia, Online Micosoft Teams Meeting | MEMS Sensor L1 Training for ASEAN | APMS / MEMS / MEMS | Hong Shao CHEN | MEMS Sensor L1 Training for ASEAN | 2025/05/07Register Now |
| 2025-05-07 12:30pm-03:30pm (GMT+8) | India, Online Micosoft Teams Meeting | MEMS Sensor L1 Training for INDIA | APMS / MEMS / MEMS | Hong Shao CHEN | MEMS Sensor L1 Training for India | 2025/05/07Register Now |
| 2025-05-08 01:00pm -04:00pm (GMT+8) | Taiwan Taipei ST Taipei Room Lotus | [TOF/ALS] level2 training | APMS / IMAGING / TOF,ALS | Chih-ming HUANG | [TOF/ALS] level2 training | 2025/05/07Register Now |
| 2025-05-08 02:00pm -04:00pm (GMT+8) | South Asia, Online Micosoft Teams Meeting | L1 DFAE Training | MDRF / GP AUTOMOTIVE MCU - STM32 / BLEEMP GPAM / STM32WBA6 | Yar Zar TUN AUNG | STM32WBA6 Introduction Training | 2025/05/07Register Now |
| 2025-05-09 01:30pm -06:00pm (GMT+9) | Korea, Seoul ST Office,Meeting room: Halla, 24F | PTD DFAE level 2 certification | APMS / HIGH VOLTAGE, LOW VOLTAGE AND GAN - LVMOSFET,SIC AND IGBTPOWER AND DISCRETES ,SiC AND IGBT | Yg KIM Brooks JEON | Disty level 2 Training for PTD | 2025/05/09Register Now |
| 2025-05-13 09:30am -06:00pm (GMT+8) | China Beijing ST Local Office,Summer Palace meeting room | MEMS DFAE Motion Sensor Level 2 Training | APMS / MEMS / MEMS Motion Sensor | Ian YANG Malcolm ZHANG Chengda LIU | Application note - LSM6DSV Issues Analysis and Troubleshooting MEMS生产制造和测试指南 ST MEMS Linux Driver Introduction MEMS Standard C Driver | 2025/05/13Register Now |
| 2025-05-13 10:00am -12:00pm (GMT+5.5) | India, Online Micosoft Teams Meeting | L1 DFAE Training | MDRF / GP AUTOMOTIVE MCU - STM32 / BLEEMP GPAM /STM32WBA6 | Pradyumna Kumar JENA | STM32WBA6 Introduction Training | 2025/05/12Register Now |
| 2025-05-14 09:30am -05:30pm (GMT+8) | Taiwan Taipei ST Local Office | Customer & DFAE Training | MDRF / GP AUTOMOTIVE MCU - STM32 /HIGH PERFEMP GPAM /STM32H7 | Steven LIAO | STM32H7 with TouchGFX technical training | 2025/05/13Register Now |
| 2025-05-15 09:30am -06:00pm (GMT+8) | China Shanghai ST Local Office,Shanghai meeting room | MEMS DFAE Motion Sensor Level 2 Training | APMS / MEMS /MEMS Motion Sensor | Ian YANG Jie YU Dp FU Kevin TANG | 1. Application note - LSM6DSV 2. Issues Analysis and Troubleshooting 3. MEMS生产制造和测试指南 4. ST MEMS Linux Driver Introduction 5. MEMS Standard C Driver | 2025/05/15Register Now |
| 2025-05-15 11:30am -01:30pm (GMT+8) | South Asia,India and ANZ, Online Micosoft Teams Meeting | [TOF/ALS] level2 training | APMS/IMAGING /TOF,ALS | Chih-ming HUANG | [TOF/ALS] level2 training | 2025/05/14Register Now |
| 2025-05-16 01:30pm -06:00pm (GMT+9) | Korea, Seoul (ST Office,Meeting room: Halla, 24F) | DFD Rectifier & Thyristor Lv 2 | APMS /DISCRETE FILTER ,POWER AND DISCRETES /Rectifier Thyristor | Yg KIM Brooks JEON | Disty level 2 Training for Rectifier & Thyristors | 2025/05/16Register Now |
| 2025-05-19 02:00pm -06:00pm (GMT+8) | China,Online Exam (https://exam.eetalent.cn/login/exam/exam_skip_login/461/1) | DFAE SPS_NEV & PTS (1) Certification Test | APMS / SMART POWER ,AUTOMOTIVE | Patrick ZHANG Evennie ZHOU Lucien LU Jerry SU | Disty FAE Level 1 Certification Exam Test login time:2025/05/19 14:00pm-15:30pm Login at other times will be invalid. Test Time: 2025/05/19 14:00pm-18:00pm | 2025/05/19Register Now |
| 2025-05-20 09:30am -11:30am (GMT+8) | China, Online Micosoft Teams Meeting | Online Webinar | MDRF /GP. MICROCONTROLLERS /GPM STM32U3 | Robin ZHANG | GPM Disty PM/Disty FAE Training without Certification in Chinese | 2025/05/15Register Now |
| 2025-05-20 03:00pm -07:00pm (GMT+9) | Korea, Seoul (ST Local Office) | Level 2 Motion Control, Power Conversion, DC-DC Converter training | APMS / APPLICATION SPECIFIC,GEN PURPOSE ANALOG / Industrial Motor Driver, POWER CONVERSION,LINEAR VR&DC-DC CONVERTERS | Jr LEE Frank KWON Dex KANG Kyle SUNG Hj CHA | Motion Control 1. STSPIN family products(motor driver ICs) introduction 2. STSTUDIO2.0 (GUI) tool approach hands-on 3. STM32(MCU) + X-nucleo board FW coding approach hands on 4. Level 2 certification test ( Quiz and hands on result report) Power Conversion 1. Flyback topology and ViperGaNx family products introduction 2. ViperGaNx flyback circuit design using edesignsuite hands on. 3. flyback circuit characteristic simulation using eDSim hands on. 4. Level 2 certification (Quiz and hands on result-simulation outputs) DC-DC Converter 1. DC-DC Converter / LDO 2. LED Driver 3. Level 2 Certification test | 2025/05/20Register Now |
| 2025-05-20 10:00am -12:00pm (GMT+9) | Korea, Seoul (ST Local Office) | TOF-Level2 training | APMS/ IMAGING / Single & Multi zone TOF | Bryan NAM | TOF-Level 2 training | 2025/05/19Register Now |
| 2025-05-20 01:00pm -03:00pm (GMT+9) | Korea, Seoul (ST Local Office) | Offline training | APMS / MEMS / Accelerometer,Magnetometer,Gyroscope,A+G IMU | Marco WON | APeC AM&S MEMS Korea DFAE training Level 2 | 2025/05/16Register Now |
| 2025-05-21 02:00pm -05:30pm (GMT+8) | China, Online Micosoft Teams Meeting | ST BrightSense for Automative&Consumer product training | APMS / IMAGING / ST BrightSense / Automative&Consumer | Seven YANG | ST BrightSense sensor product techncal training for Automative&Consumer filed. Training will cover brightSense sensors product technical spec introduction, key features introduction . And what contents are ready on st.com for anyone to use. | 2025/05/19Register Now |
| 2025-05-22 09:30am -06:00pm (GMT+8) | China Shenzhen ST Shenzhen TCL office, Changjiang meeting room | MEMS DFAE Motion Sensor Level 2 Training | APMS / MEMS / MEMS Motion Sensor | Ian YANG William ZENG Yuan SONG Allen CHEN | 1. Application note - LSM6DSV 2. Issues Analysis and Troubleshooting 3. MEMS生产制造和测试指南 4. ST MEMS Linux Driver Introduction 5. MEMS Standard C Driver | 2025/05/20Register Now |
| 2025-05-23 09:30am -11:30am (GMT+8) | China, Online Micosoft Teams Meeting | Online Webinar | MDRF / GP. MICROCONTROLLERS - MPU /STM32MPU | Tim DU | GPM Disty Sales/Disty PM/Disty FAE Training without Certification in Chinese. | 2025/05/20Register Now |
| 2025-05-23 01:30pm -03:00pm (GMT+8) | China Shenzhen: ST Shenzhen TCL office, Changjiang meeting room China Shanghai: ST Shanghai office, Tang meeting room China Beijing: ST Beijing office, Summer Palace meeting room | MEMS DFAE Motion Sensor Level 2 Testing | APMS /MEMS / MEMS Motion Sensor | Jie YU | 1. Application note - LSM6DSV 2. Issues Analysis and Troubleshooting 3. MEMS生产制造和测试指南 4. ST MEMS Linux Driver Introduction 5. MEMS Standard C Driver | 2025/05/22Register Now |
| June | ||||||
| 2025-06-05 02:00pm -04:00pm (GMT+5.5) | India, Online Microsoft Teams Meeting | DFAE L1 Certification | MDRF / RANGING CONNECTIVITY / RFOC ST67W | Pradyumna Kumar JENA | Introduction to ST67W611M WiFi/BLE Module | 2025/06/04Register Now |
| 2025-06-06 01:30pm -03:30pm (GMT+8) | Taiwan Taipei ST Local Office, Room Lotus | MEMS DFAE Training 2025 L2 | APMS / MEMS | Kay LIN | MEMS DFAE Training 2025 L2 | 2025/06/05Register Now |
| 2025-06-06 10:00am -12:00pm (GMT+8) | ANZ, Online Microsoft Teams Meeting | MEMS DFAE Training 2025 L2 | APMS / MEMS | Kay LIN | MEMS DFAE Training 2025 L2 | 2025/06/05Register Now |
| 2025-06-10 09:30am -11:30am (GMT+8) | China,Online Webinar | Online Webinar | MDRF / GP. MICROCONTROLLERS /GPM /STM32H5 | Alan CHEN | GPM Disty Sales/Disty PM/Disty FAE Training without Certification in Chinese | 2025/06/05Register Now |
| 2025-06-13 01:30pm -05:30pm (GMT+9) | Japan Tokyo ST Tokyo Office (Sakura room) | STM32U3 Hands-on Training | MDRF / GP AUTOMOTIVE MCU - STM32 ULPEMP, GPAMSTM32U3 | Hirokazu YAGOU | STM32U3 Hands-on Training | 2025/06/12Register Now |
| 2025-06-18 09:30am -05:30pm (GMT+8) | Taiwan Taipei ST Local Office | Customer & DFAE Training | MDRF / GP AUTOMOTIVE MCU - STM32 ULPEMP, GPAMSTM32U3 | Jerry TU | STM32U3 Technical Training | 2025/06/17Register Now |
| 2025-06-19 10:00am -03:00pm (GMT+8) | Taiwan Taipei ST Local Office, Room Lotus | [GS] level2 training | APMS / IMAGING | Vic HUNG | [GS] level2 training | 2025/06/18Register Now |
| 2025-06-24 02:00pm -05:00pm (GMT+8) | China, Online Microsoft Teams Meeting | ST MM DTOF product training | APMS /IMAGING /MM DTOF Product:singleZone TOF product series and multizone TOF product series | Fox WANG; Daniel JIANG | MM DTOF product technical training this training will cover not only singleZone TOF product series and multizone TOF product series training, but also use case solutions and all updates. | 2025/06/21Register Now |
| 2025-06-24 10:00am -01:00pm (GMT+8) | Taiwan Taipei ST Local Office, 10F Training RM | [Conditioning Interface] L3 training | APMS / GEN PURPOSE ANALOG | Winfred LU | [Conditioning Interface] L3 training | 2025/06/23Register Now |
| 2025-06-25 10:00am -01:00pm (GMT+8) | Taiwan Taipei ST Local Office, 10F Training RM | [Power Management] L3 training | APMS / GEN PURPOSE ANALOG | Vincent CHOU | [Power Management] L3 training | 2025/06/24Register Now |
| 2025-06-25 11:00am -1:00pm (GMT+11) | ANZ, Online Microsoft Teams Meeting | DFAE L1 Certification | MDRF / RANGING CONNECTIVITY / RFOC ST67W | Aaron LI | Introduction to ST67W611M WiFi/BLE Module | 2025/06/24Register Now |
| 2025-06-25 10:00am -12:00pm (GMT+8) | Taiwan, Online Microsoft Teams Meeting | DFAE L1 Certification | MDRF /RANGING CONNECTIVITY / RFOC ST67W | Eason WANG | Introduction to ST67W611M WiFi/BLE Module | 2025/06/24Register Now |
| 2025-06-26 10:00am -12:00pm (GMT+9) | Korea, Online Microsoft Teams Meeting | DFAE L1 Certification | MDRF / RANGING CONNECTIVITY / RFOC ST67W611M | Moris CHO | Introduction to ST67W611M WiFi/BLE Module | 2025/06/25Register Now |
| 2025-06-26 11:30am -01:30pm (GMT+8) | ANZ, Online Microsoft Teams Meeting | [GS] level2 training | APMS / IMAGING | Vic HUNG | [GS] level2 training | 2025/06/25Register Now |
| 2025-06-27 02:00pm -04:00pm (GMT+8) | South Asia, Online Microsoft Teams Meeting | DFAE L1 Certification | MDRF / RANGING CONNECTIVITY / RFOC ST67W | Yar Zar TUN AUNG | Introduction to ST67W611M WiFi/BLE Module | 2025/06/26Register Now |
| 2025-06-27 02:00pm -04:00pm (GMT+9) | Japan, Online Microsoft Teams Meeting | DFAE L1 Certification | MDRF / RANGING CONNECTIVITY / RFOC ST67W | Akihiko SHIOKAWA | Introduction to ST67W611M WiFi/BLE Module | 2025/06/26Register Now |
| 2025-06-27 10:00am -12:00pm (GMT+9) | Korea Seoul (ST Local office) | ST Consumer GS IMG sensor training for DFAE | APMS / IMAGING / VD55G0, VD55G1, VD56G3, VD66GY, VD16GY | Bryan NAM | ST Consumer GS IMG sensor training for level-1 DFAE | 2025/06/26Register Now |
| 2025-06-30 02:00pm -04:00pm (GMT+9) | Japan, Online Microsoft Teams Meeting | Q2 Japan GPM DFAE training (Teams Remote) | MDRF / GP AUTOMOTIVE MCU - MPU/ GP AUTOMOTIVE MCU - STM32 BLE,STM32 HIGH PERF,STM32 LPWAN,STM32 MAINSTREAM, STM32 NANOEDGE AI, STM32 ULP, STM8 MAINSTREAMEMP GPAMSTM32 MCU, MPU, Wireless | Fumio HARA | 2025 Q2 Japan GPM DFAE Training | 2025/06/30Register Now |
| July | ||||||
| 2025-07-08 11:30am-1:30pm (GMT+8) | SAI, Online Teams Training | 2025 GPCA Training L2 (SAI Team) * for selected DFAEs to attend | APMS/ANALOG/ANALOG | Karimulla BAIG | 2025 GPCA Training L2 (SAI Team) | 2025/07/08Register Now |
| 2025-07-10 11:30am-1:30pm (GMT+8) | SAI, Online Teams Training | 2025 ASP Training L2 (SAI Team) * for selected DFAEs to attend | APMS/ANALOG/ANALOG | Karimulla BAIG | 2025 ASP Training L2 (SAI Team) | 2025/07/10Register Now |
| 2025-07-16 9:30am-12:30pm (GMT+8) | ASEAN & INDIA,Teams Training | MEMS Sensor L2 Training for ASEAN & INDIA * for selected DFAEs to attend | APMS/MEMS/MEMS | Hong Shao CHEN | AMS MEMS L2 Training for ASEAN & INDIA | 2025/07/16Register Now |
| 2025-07-22 11:30am-1:30pm (GMT+8) | SAI, Online Teams Training | 2025 GPCA Training L3 (SAI Team) * for selected DFAEs to attend | APMS/ANALOG/ANALOG | Karimulla BAIG | 2025 GPCA Training L3 (SAI Team) | 2025/07/22Register Now |
| 2025-07-23 9:00am-5:00pm (GMT+5.5) | India | Disty FAE Training * for selected Arrow DFAEs | APMS / LVIP VIPOWER, SPS SDA, SPS ASICHSD 12V LOW OHMIC, ASSP, Power Management | Dilpreet Singh | Training on VIPower M07/M09, DC Motor Drivers, E-Fuse, Valve drivers, SBC only for Arrow FAE. | 2025/07/23Register Now |
| 2025-07-24 11:30am-1:30pm (GMT+8) | SAI, Online Teams Training | 2025 ASP Training L3 (SAI Team) * for selected DFAEs to attend | APMS/ANALOG/ANALOG | Karimulla BAIG | 2025 ASP Training L3 (SAI Team) | 2025/07/24Register Now |
| 2025-07-30 10:00am -05:00pm (GMT+5.5) | India, ST Greater Noida office | L1 Disty FAE Training * for selected DFAEs to attend | APMS / LVIP VIPOWER, SPS SDA, SPS ASICHSD 12V LOW OHMIC, ASSP, Power Management | Dilpreet Singh | Training on ViPower M07/M09, DC Motor Drivers, E-Fuse, Valve drivers, SBC only for EDOM FAE. | 2025/07/22Register Now |
| August | ||||||
| 2025-08-01 01:30pm -03:30pm (GMT+8) | Taipei Off-site: ST Taipei Room Lotus | MEMS DFAE Training 2025 L3 * for selected DFAEs to attend | APMS / MEMS | Kay LIN | MEMS DFAE Training 2025 L3 | 2025/07/31Register Now |
| 2025-08-01 10:00am -12:00pm (GMT+8) | ANZ, Online Microsoft Teams Meeting | MEMS DFAE Training 2025 L3 * for selected DFAEs to attend | APMS / MEMS | Kay LIN | MEMS DFAE Training 2025 L3 | 2025/07/31Register Now |
| 2025-08-08 09:30am -11:30am (GMT+8) | China,Online Micosoft Teams Meeting | Online Webinar | MDRF / GPM /STM32 MCU | Andy DU | GPM Disty Sales/Disty PM/Disty FAE Training without Certification in Chinese | 2025/08/05Register Now |
| 2025-08-14 01:00pm -11:00pm (GMT+8) | South Asia,Online Micosoft Teams Meeting | Y25 IGBT & IPM L1 DFAE Training | APMS / POWER AND DISCRETES /IGBT, POWER BIPOLAR, IPM, POWER MODULE, SIC MOSFET, MISCELLANEOUS, POWER MODULE | Yew-Kuan LEE Mohammd Zeya WASE | Y25 IGBT & IPM L1 DFAE Training | 2025/08/14Register Now |
| 2025-08-14 10:30am -11:30pm (GMT+5.5) | India,Online Micosoft Teams Meeting | Y25 IGBT & IPM L1 DFAE Certification | APMS / POWER AND DISCRETES / IGBT POWER BIPOLAR, IPM, POWER MODULE, SIC MOSFET, MISCELLANEOUS, POWER MODULE | Mohammed Zeya WASE Yew-Kuan LEE | Y25 IGBT & IPM L1 DFAE Certification | 2025/08/14Register Now |
| 2025-08-26 09:30am -11:30am (GMT+8) | China,Online Micosoft Teams Meeting | Online Webinar | MDRF /RF & COMMUNICATION / ST60 | Danny SHENG | GPM Disty Sales/Disty PM/Disty FAE Training without Certification in Chinese | 2025/08/22Register Now |
| 2025-08-27 01:00pm -11:00pm (GMT+8) | South Asia,Online Micosoft Teams Meeting | Y25 LV MOSFET & GaN & SIC L1 DFAE Certification | APMS / POWER AND DISCRETES / LV MOSFET PLANAR & OLD LV MOSFET TRENCH LV MOSFET TRENCH OLD GaN RF POWER IGBT POWER BIPOLAR IPM POWER MODULE SIC MOSFET POWER MODULE | Yew-Kuan LEE Mohammed Zeya WASE | Y25 LV MOSFET & GaN & SIC L1 DFAE Certification | 2025/08/27Register Now |
| 2025-08-27 10:30am -11:30pm (GMT+5.5) | India,Online Micosoft Teams Meeting | Y25 LV MOSFET & GaN & SIC L1 DFAE Certification | APMS / POWER AND DISCRETE / SLV MOSFET PLANAR & OLD, LV MOSFET TRENCH, LV MOSFET TRENCH OLD, SPACE, GaN, RF POWER, IGBT, POWER BIPOLAR, IPM, POWER MODULE, SIC MOSFET, MISCELLANEOUS, POWER MODULE | Mohammed Zeya WASE | LV MOSFET & GaN & SIC L1 DFAE Certification | 2025/08/27Register Now |
| September | ||||||
| 2025-09-03 01:00pm -03:00pm (GMT+9) | Japan Tokyo (ST Local office) | MEMS Sensor FAE Level 2 Training (Offline) | APMS / MEMS / MEMS Sensor | Ikuo HIRAMA | Technical background, Product Portfolio, Embedded Features and Ecosystem of MEMS Sensors. | 2025/09/03Register Now |
| 2025-09-10 01:00pm -11:00pm (GMT+8) | South Asia and India, Online Micosoft Teams Meeting | Y25 Discrete Filter L1 DFAE Certification | APMS / DISCRETE FILTER / PROTECTION, RECTIFIER, THYRISTOR | Yew-Kuan LEE Mohammed Zeya WASE | Y25 Discrete Filter L1 DFAE Certification | 2025/09/10Register Now |
| 2025-09-16 01:30pm -05:00pm (GMT+8) | China, Online Micosoft Teams Meeting | MEMS DFAE Environment Sensor Level 2 Training | APMS / MEMS / MEMS Environment Sensor | Ian Yang Kevin Tang Yuan SONG | Environment Sensor Application Qvar Introduction TMOS Introduction | 2025/09/15Register Now |
| 2025-09-17 10:00am -17:00pm (GMT+8) | Taipei, 10F Training RM | ASP-Power conversion (3) * for selected DFAEs to attend | APMS / ANALOG / ANALOG | Colin Lin | ASP-Power conversion (3) | 2025/09/16Register Now |
| 2025-09-19 09:30am -11:30am (GMT+8) | China, Online Micosoft Teams Meeting | Online Webinar | MDRF / GP. MICROCONTROLLERS - WIRELESS / STM32 Wireless | Donald Chan | GPM Disty Sales/Disty PM/Disty FAE Training without Certification in Chinese | 2025/09/16Register Now |
| 2025-09-19 01:30pm -03:00pm (GMT+8) | China Shenzhen, Beijing, Shanghai (ST Local Office) | MEMS DFAE Environment Sensor Level 2 Testing | APMS / MEMS / MEMS Environment Sensor | Jie Yu | Environment Sensor Application Qvar Introduction TMOS Introduction | 2025/09/17Register Now |
| 2025-09-26 10:00am -12:00pm (GMT+9) | Korea Seoul (ST Local Office) | TOF-Level1 training | APMS / IMAGING / VL53XXX | Alex SEO | TOF level 1 training | 2025/09/25Register Now |
| November | ||||||
| 2025-11-18 9:30am-11:30am (GMT+8) | China, Online Micosoft Teams Meeting | Online Webinar | MDRF / GP. MICROCONTROLLERS / STM32G4&STM32H5&STM32H7 | Terry Han Jimmy Tang | GPM Disty Sales/Disty PM/Disty FAE Training without Certification in Chinese | 2025/11/15Register Now |
| December | ||||||
| 2025-12-09 10:00am-16:00pm (GMT+8) | China, Online Micosoft Teams Meeting | MEMS DFAE Motion Sensor Level 3 Training | APMS/MEMS/MEMS Motion Sensor | William Zeng Dp Fu Chengda Liu Allen Chen Yuan SONG | ST MEMS Application MEMS algorithm FSM introduction MLC introduction ISPU introduction | 2025/12/08Register Now |
| 2025-12-10 10:00am-17:30pm (GMT+8) | Beijing Dinghao office Shanghai DongFangWanGuo office Shenzhen TCL office | MM DTOF face to face Level2 technical training | APMS/MM DTOF Product/MM singlezone DTOF and Multizone DTOF | Fox Wang Ziv Zhang Daniel Jiang Henry Huang Magnee Huang | It is deep level MM DTOF face to face technical training, it will mainly focus on real exercises on EVK board: run GUI, Run bare driver example code, and there is technical explaination during exercise. if time allows, will quickly introduce next gen high resolution DTOF product L9 before it is officially released on www.st.com. | 2025/12/09Register Now |
| 2025-12-11 13:30pm-15:00pm (GMT+8) | Appinium (Online) | MEMS DFAE Motion Sensor Level 3 Testing | APMS/MEMS/MEMS Motion Sensor | Jie Yu | MEMS Motion Sensor Level 3 Testing | 2025/12/09Register Now |
| 2025-12-16 9:30am-10:30am (GMT+8) | China, Online Micosoft Teams Meeting | Online Webinar | MDRF / GP. MICROCONTROLLERS / STM32C5 | Nicole HE | GPM Disty Sales/Disty PM/Disty FAE Training without Certification in Chinese | 2025/12/12Register Now |