eDesignSuite is an easy-to-use comprehensive software suite ready to help customers define their needs by transforming their application requirements into satisfactory solutions based on the wide range of ST products. 

 

The suite includes three types of software tool:

  • Smart simulator and system design engine
    It is able to suggest products and topologies for various types of application like power conversion (SMPS, photovoltaic and battery charger), LED lighting, signal conditioning and RF design. The main features of this tool type are: automatic proposal for complete solution or fully customizable design, fully annotated and interactive schematics, complete and interactive bill of materials, main current and voltage simulations, efficiency curves, Bode stability and power-loss data, and fully interactive transformer design.
  • Smart product selectors
    This tool type is used to help select the products (e.g. diodes) best suited to your application. The main features of this tool type are: part numbers proposed based on application electrical specifications, I-V curves comparison among several part numbers, power losses calculated based on voltage/current target application waveforms.
  • Configurators
    It is used to reduce implementation time and efforts for setting product parameters for the specific application(e.g. STLUX & STNRG SMEDs for lighting and power, Workbench for motor control). The main features of this tool type are: SMED configurator schemes, input configuration, clock/comparators and ADC settings, FSM (finite state machine) configuration, C code generation, load register setting on board in a click.

 


Smart simulator and system design view

 

 

Upcoming Seminars

ST Technology Tour 2019 07 Mar - 03 Dec, 2019
STM32MP1 microprocessor hands-on workshop for developers 18 Jun - 23 Oct, 2019
STM32G4 mixed-signal MCU hands-on workshop series 10 Sep - 05 Nov, 2019