LMC7101
Active
Design Win
Micropower (235uA), 16V CMOS Op-Amp, single, GBP 900kHz

Download datasheet

Product overview

Description

The LMC7101 operational amplifier benefits from STMicroelectronics 16 V CMOS technology to offer state-of-the-art accuracy and performance in the smallest industrial packages. The LMC7101 offers an outstanding speed/power consumption ratio, 900 kHz gain bandwidth product while consuming only 250 µA at 16 V. Such features make the LMC7101 ideal for sensor interfaces and industrial signal conditioning. The wide temperature range and high ESD tolerance ease use in harsh automotive applications.

  • All features

    • Low power consumption: 235 µA typ. at 5 V
    • Supply voltage: 3 V to 16 V
    • Gain bandwidth product: 900 kHz typ.
    • Offset voltage: 3 mV maximum
    • Low input bias current: 1 pA typ.
    • High tolerance to ESD: 4 kV
    • Wide temperature range: -40 °C to +125 °C
    • Rail-to-Rail input and output
    • SOT23-5 package

EDA Symbols, Footprints and 3D Models

STMicroelectronics - LMC7101

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
LMC7101ILT
Active
SOT23-5L Industrial Ecopack3 - 2019-11-07T00:00:00.000+01:00

LMC7101ILT

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
LMC7101ILT

Distributor availability of LMC7101ILT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

LMC7101ILT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

LMC7101ILT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors