Product overview
Description
The LMV321L, LMV358L, and LMV324L are single, dual, and quad operational amplifiers with rail-to-rail output capabilities. They are specifically designed to operate at low voltages (2.7 V to 5 V) with enhanced performances compared to the industry standard LM3xx series.
The LMV321L, LMV358L, and LMV324L are offered in tiny packages, allowing the devices to be used in small portable electronic applications and to be placed closer to the actual signal.
The LMV321L, LMV358L, and LMV324L are complete cost-effective solutions for application designs where cost is of primary importance.
-
All features
- Low-power consumption: 250 μA max at 5 V
- Low offset voltage: 7 mV max at 25 °C
- Industrial temperature range: -40 °C to +125 °C
- Low supply voltage: 2.7 V - 5.5 V
- Gain bandwidth product: 1.3 MHz
- Tiny packages
You might also like...
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| LMV358LIDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | 10 | 2024-06-07T00:00:00.000+02:00 | |
| LMV358LIPT | Active Product is in volume production. | TSSOP-8L | Industrial | Ecopack3 | 10 | 2024-06-07T00:00:00.000+02:00 | |
| LMV358LIST | Active Product is in volume production. | MiniSO-8 | Industrial | Ecopack3 | 10 | 2024-06-07T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| LMV358LIDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| LMV358LIST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| LMV358LIPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
LMV358LIDT Active
LMV358LIST Active
LMV358LIPT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors