Product overview
Description
The TS185x (single, dual and quad) is operational amplifier able to operate with voltages as low as 1.8V. They feature both input and output rail-to-rail (1.71 @ VCC= 1.8V, RL= 2k
With a such low consumption and a sufficient GBP for many applications, this op-amp is very well-suited for any kind of battery-supplied and portable equipment applications.
The TS1851 is housed in the space-saving 5-pin SOT23-5 package which simplifies the board design (outside dimensions are 2.8mm x 2.9mm).
-
All features
- ESD tolerance (2kV)
- High unity gain stability (able to drive 500pF)
- Available in SOT23-5 micropackage
- Operates at VCC= 1.8V to 6V
- Extended Vicm (VDD- 0.2V to VCC+ 0.2V)
- Rail-to-rail input and output
- Gain bandwidth product (480kHz)
- Latch-up immunity
- Low supply current (120µA)
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
HW Models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2.1 | 01 Aug 2015 | 01 Aug 2015 |
SPICE models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 01 Aug 2015 | 01 Aug 2015 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TS1854IDT | Active Product is in volume production. | SO-14 | Industrial | Ecopack3 | - | - | |
| TS1854IPT | Active Product is in volume production. | TSSOP-14 | Industrial | Ecopack3 | - | - | |
TS1854IDT
Package:
SO-14Material Declaration**:
TS1854IPT
Package:
TSSOP-14Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TS1854IPT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TS1854IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TS1854IPT Active
TS1854IDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors