TS932
Active
Design Win
Micropower amplifier with CMOS inputs

Download datasheet Order Direct

Product overview

Description

The TS93x (single, dual and quad) series are operational amplifiers that can operate with voltages as low as 2.7 V and reach a 2.9 Vpp output swing with RL = 100 kΩ when supplied at 3 V.

Offering a typical consumption of only 20 μA, these devices are particularly well suited to battery powered applications.

The amplifiers space saving 5-pin SOT23-5 package with outer dimensions of 2.8 mm x 2.9 mm make them very easy to implement on a board design.

  • All features

    • Rail-to-rail output voltage swing
    • Micropower consumption (20 μA)
    • Single supply operation (2.7 to 10 V)
    • Low offset (2 mV max. for TS93xB)
    • CMOS inputs
    • Ultra low input bias current (1 pA)
    • ESD protection (2 kV)
    • Latch-up immunity (class A)
    • Available in SO-8, SO-14, SOT23-5, and TSSOP-14 package
    • Automotive grade

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS932

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TS932IDT
Active
SO-8 Industrial Ecopack3 - -

TS932IDT

Package:

SO-8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TS932IDT

Distributor availability of TS932IDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TS932IDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS932IDT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors