TS942
Active
Design Win
Ultra-micropower amplifier with CMOS inputs

Download datasheet Order Direct

Product overview

Description

The TS94x (single, dual and quad) series are operational amplifiers characterized for 2.5 V to 10 V operation over -40° C to +85° C temperature range.

They exhibit excellent consumption -1.2 µA, while featuring 10 kHz gain bandwidth product, 1.5 mA output capability and output rail-to-rail operation - 2.85 V typ @ 3 V with RL=10 k.

The TS94x op-amps are ideal for battery-powered systems, where very low supply current and output rail-to-rail are required. Their very low - 1 pA typ input bias current and constant supply current over supply voltage enhance TS94x's performance near the end of the battery charge or battery life.

  • All features

    • Latch-up immunity (class A)
    • ESD protection (2 kV)
    • Rail-to-rail output voltage swing
    • Single supply operation (2.5 V to 10 V)
    • Micropower consumption (1.2 µA)
    • Ultra low input bias current (1 pA)
    • Available in SOT23-5 micropackage
    • CMOS inputs

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TS942

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TS942IDT
Active
SO-8 Industrial Ecopack3 - -

TS942IDT

Package:

SO-8

Material Declaration**:

Marketing Status

Active

Package

SO-8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TS942IDT

Distributor availability of TS942IDT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TS942IDT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TS942IDT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors