Product overview
Description
The TSB951 and TSB952 are high-speed operational amplifier featuring an extended supply voltage operating range and rail-to-rail output. They also have an excellent speed/current consumption ratio because they are 52 MHz gain bandwidth products, consuming less than 3.3 mA per channel at 36 V supply voltage.
The TSB951 and TSB952 operate over a wide temperature range from -40 °C to +125 °C, making these devices ideal for industrial and automotive applications with the associated qualification.
Thanks to their small package size, the TSB951 and TSB952 can be used in applications where space on the board is limited. It can thus reduce the overall cost of the PCB.
-
All features
- Low offset voltage: 3 mV max @ 25 °C
- Low current consumption: 3.3 mA max / op @ 36 V
- Wide supply voltage: 4.5 to 36 V
- Gain bandwidth product: 52 MHz typ. @ 36 V
- Unity gain stable
- Rail-to-rail output
- Output current: 40 mA typ. @ 36 V
- Input common-mode voltage includes ground
- High ESD tolerance: 4 kV HBM
- EMI hardened
- Extended temperature range: -40 to +125 °C
- Automotive qualification
- Micropackage: SO8, DFN8 3x3 wettable flanks, SOT23-5
You might also like...
All tools & software
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Product Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 3.0 | 13 Nov 2024 | 13 Nov 2024 |
Application Notes (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 20 Jan 2026 | 20 Jan 2026 |
User Manuals (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 19 Mar 2002 | 19 Mar 2002 |
Design Notes & Tips (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 30 Nov 2016 | 30 Nov 2016 |
Presentations (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.2 | 02 Aug 2023 | 02 Aug 2023 | ||||
| 1.0 | 19 Mar 2025 | 19 Mar 2025 | ||||
| 2.0 | 16 May 2023 | 16 May 2023 |
Flyers (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 4.0 | 01 Oct 2025 | 01 Oct 2025 |
Brochures (3)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 07 Jul 2025 | 07 Jul 2025 | ||||
| 6.0 | 17 Feb 2026 | 17 Feb 2026 | ||||
| 12.24 | 17 Dec 2024 | 17 Dec 2024 |
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
SIMetrix models (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 2025.04 | 18 Apr 2025 | 18 Apr 2025 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSB951IDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| TSB951ILT | Active Product is in volume production. | SOT23-5L | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| TSB951IYDT | Active Product is in volume production. | SO-8 | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| TSB951IYLT | Active Product is in volume production. | SOT23-5L | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSB951IYLT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSB951IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSB951ILT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSB951IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSB951IYLT Active
TSB951IDT Active
TSB951ILT Active
TSB951IYDT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors