Product overview
Description
The TSC210, TSC211, TSC212, TSC213, TSC214 and TSC215 are a series of zero-drift current sense amplifiers that can sense current via a shunt resistor over a wide range of common mode voltages from -0.3 to +26 V, whatever the supply voltage is. They are available in three different versions, each of them having a different gain. The TSC21x are designed with a specific zero-drift architecture, which can achieve high precision.
The TSC21x are current sense amplifiers that may be used in various functions such as precision current measurement, over current protection, current monitoring, feedback loops.
These devices fully operate over the broad supply voltage range of 2.7 to 26 V and over the industrial temperature range -40 to 125 °C.
-
All features
- Wide common mode voltage: -0.3 to 26 V
- Offset voltage: ±35 µV max. (TSC210)
- 2.7 to 26 V supply voltage
- Different gain available
-
- TSC210 (200 V/V)
- TSC211 (500 V/V)
- TSC212 (1000 V/V)
- TSC213 (50 V/V)
- TSC214 (100 V/V)
- TSC215 (75 V/V)
- Gain error: ±1% max.
- Offset drift: 0.1 µV/°C max.
- Gain drift: 20 ppm/°C max.
- Quiescent current: 100 µA
- QFN10 (1.8x1.4) and SC70-6
eDesignSuite
eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.
Power Management Design Center
Thermal-electrical Simulators for Components
Signal Conditioning Design Tool
NFC/RFID Calculators
Power Management Design Center
Power Supply Design Tool
Power Management Design Center
LED Lighting Design Tool
Power Management Design Center
Digital Power Workbench
Power Management Design Center
Power Tree Designer
Thermal-electrical Simulators for Components
STPOWER Studio
Thermal-electrical Simulators for Components
PCB Thermal Simulator
Thermal-electrical Simulators for Components
AC Switches Simulator
Thermal-electrical Simulators for Components
Rectifier Diodes Simulator
Thermal-electrical Simulators for Components
Twister Sim
Thermal-electrical Simulators for Components
TVS Simulator
Thermal-electrical Simulators for Components
Estimate
Signal Conditioning Design Tool
Active Filters
Signal Conditioning Design Tool
Comparators
Signal Conditioning Design Tool
Low side Current Sensing
Signal Conditioning Design Tool
High side Current Sensing
NFC/RFID Calculators
NFC Inductance
NFC/RFID Calculators
UHF Link Budget
NFC/RFID Calculators
NFC Tuning Circuit
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSC211ICT | Active Product is in volume production. | SC70-6 | Industrial | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| TSC211IQT | Active Product is in volume production. | QFN-10L | Industrial | Ecopack2 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| TSC211IYCT | Active Product is in volume production. | SC70-6 | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 | |
| TSC211IYQT | Active Product is in volume production. | QFN-10L | Automotive | Ecopack2 | 10 | 2023-05-23T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
| Budgetary Price (US$)*/Qty | Grade | |||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| TSC211IQT | 1 distributors | Active | QFN-10L | Tape and Reel | ITALY | EAR99 | NEC | -40 | 125 | | Industrial | |||
| TSC211IYCT | 5 distributors | Active | SC70-6 | Tape and Reel | ITALY | EAR99 | NEC | -40 | 125 | | Automotive | |||
| TSC211IYQT | 2 distributors | Active | QFN-10L | Tape and Reel | ITALY | EAR99 | NEC | -40 | 125 | | Automotive | |||
| TSC211ICT | 3 distributors | Active | SC70-6 | Tape and Reel | ITALY | EAR99 | NEC | -40 | 125 | | Industrial |
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors