TSL6901

Active
Design Win Education

Very high accuracy (12 µV) zero drift micropower 5 V cost-effective operational amplifiers

Download datasheet

Product overview

Description

The TSL6901, TSL6902, and TSL6904 are high precision operational amplifiers which offer very low input offset voltages with virtually zero drift.

TSL6901, TSL6902, and TSL6904 are pinouts compatible with industry standards.

The TSL690x family offers rail-to-rail input and output, excellent speed/power consumption ratio, and 375 kHz gain bandwidth product, while consuming less than 40 µA at 5 V. The devices also feature an ultra-low input bias current.

These features make the TSL690x family product ideal for sensor interfaces, battery-powered applications, and portable applications.

  • All features

    • Very high accuracy and stability: offset voltage 12 µV max.
    • Rail-to-rail input and output
    • Low supply voltage: 1.8 - 5.5 V
    • Low power consumption: 40 µA max. at 5 V
    • Gain bandwidth product: 375 kHz
    • High tolerance to ESD: 4 kV HBM
    • Extended temperature range: -40 to 125 °C
    • Micro-package: SC70-5, DFN8 2x2 and QFN16 3x3

EDA Symbols, Footprints and 3D Models

The STMicroelectronics team - TSL6901

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSL6901ICT
Active
SC70-5 Industrial Ecopack2 (**) 10 2023-05-23T00:00:00.000+02:00
TSL6901ILT
Active
SOT23-5L Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSL6901IYCT
Active
SC70-5 Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSL6901IYLT
Active
SOT23-5L Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00

TSL6901ICT

Package:

SC70-5

Material Declaration**:

Marketing Status

Active

Package

SC70-5

Grade

Industrial

RoHS Compliance Grade

Ecopack2 (**)

TSL6901ILT

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSL6901IYCT

Package:

SC70-5

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SC70-5

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSL6901IYLT

Package:

SOT23-5L

Material Declaration**:

Marketing Status

Active

Package

SOT23-5L

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Swipe or click the button to explore more details Don't show this again
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSL6901IYCT
Available at distributors

Distributor availability of TSL6901IYCT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSL6901ILT
Available at distributors

Distributor availability of TSL6901ILT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSL6901ICT
Available at distributors

Distributor availability of TSL6901ICT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSL6901IYLT
Available at distributors

Distributor availability of TSL6901IYLT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSL6901IYCT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSL6901IYCT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSL6901ILT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSL6901ILT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSL6901ICT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSL6901ICT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSL6901IYLT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSL6901IYLT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

Swipe or click the button to explore more details Don't show this again

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors