TSL6904
Active
Education Design Win
Very high accuracy (12 µV) zero drift micropower 5 V cost-effective operational amplifiers

Download datasheet

Product overview

Description

The TSL6901, TSL6902, and TSL6904 are high precision operational amplifiers which offer very low input offset voltages with virtually zero drift.

TSL6901, TSL6902, and TSL6904 are pinouts compatible with industry standards.

The TSL690x family offers rail-to-rail input and output, excellent speed/power consumption ratio, and 375 kHz gain bandwidth product, while consuming less than 40 µA at 5 V. The devices also feature an ultra-low input bias current.

These features make the TSL690x family product ideal for sensor interfaces, battery-powered applications, and portable applications.

  • All features

    • Very high accuracy and stability: offset voltage 12 µV max.
    • Rail-to-rail input and output
    • Low supply voltage: 1.8 - 5.5 V
    • Low power consumption: 40 µA max. at 5 V
    • Gain bandwidth product: 375 kHz
    • High tolerance to ESD: 4 kV HBM
    • Extended temperature range: -40 to 125 °C
    • Micro-package: SC70-5, DFN8 2x2 and QFN16 3x3

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSL6904

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSL6904IPT
Preview
TSSOP-14 Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSL6904IQ4T
Active
QFN-16L Industrial Ecopack3 10 2023-05-23T00:00:00.000+02:00
TSL6904IYPT
Preview
TSSOP-14 Automotive Ecopack3 10 2023-05-23T00:00:00.000+02:00

TSL6904IPT

Package:

TSSOP-14

Material Declaration**:

Marketing Status

Preview

Package

TSSOP-14

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSL6904IQ4T

Package:

QFN-16L

Material Declaration**:

Marketing Status

Active

Package

QFN-16L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSL6904IYPT

Package:

TSSOP-14

Material Declaration**:

Marketing Status

Preview

Package

TSSOP-14

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSL6904IQ4T

Distributor availability of TSL6904IQ4T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSL6904IYPT

Distributor availability of TSL6904IYPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSL6904IPT

Distributor availability of TSL6904IPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSL6904IQ4T Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSL6904IQ4T

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSL6904IYPT Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSL6904IYPT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSL6904IPT Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSL6904IPT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors