TSV774
Active
Education Design Win
High bandwidth (20 MHz) low offset (200 µV) rail-to-rail 5 V op amp

Download datasheet Order Direct

Product overview

Description

The TSV771, TSV772 and TSV774 are single, dual and quad 20 MHz-bandwidth unity-gain-stable amplifiers. The rail-to-rail input stage and the slew rate of 10.5 V/µs make the TSV771, TSV772 and TSV774 ideal for low-side current measurement. The excellent accuracy provided by maximum input voltage of 200 µV allows amplifying accurately small-amplitude input signal.

The TSV771, TSV772 and TSV774 can operate from a 2.0 V to 5.5 V single supply and are fully characterized for an output capacitor of 47 pF, therefore allowing easy usage as A/D converters input buffer.

  • All features

    • Gain bandwidth product 20 MHz, unity gain stable
    • Low input offset voltage: 50 µV typ., 200 µV max.
    • Low input bias current: 2 pA max.
    • Low noise: 7 nV/√Hz
    • Slew rate: 13 V/µs
    • Wide supply voltage range: 2.0 V to 5.5 V
    • Rail-to-rail input and output
    • 4 kV HBM ESD tolerance
    • Extended temperature range: -40 °C to +125 °C
    • Automotive grade versions available
    • Benefits:
      • Accuracy of measurement virtually unaffected by noise or input bias current
      • Signal conditioning for high frequencies

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSV774

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSV774IPT
Active
TSSOP-14 Industrial Ecopack3 10 2019-11-25T00:00:00.000+01:00
TSV774IQ5T
Active
VFQFPN 3X3X0.9 16L PITCH 0.50 Industrial Ecopack2 10 2019-11-25T00:00:00.000+01:00
TSV774IYPT
Active
TSSOP-14 Automotive Ecopack3 10 2019-11-25T00:00:00.000+01:00
TSV774IYQ5T
Active
VFQFPN 3X3X0.9 16L PITCH 0.50 Automotive Ecopack2 10 2019-11-25T00:00:00.000+01:00

TSV774IPT

Package:

TSSOP-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-14

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSV774IQ5T

Package:

VFQFPN 3X3X0.9 16L PITCH 0.50

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 3X3X0.9 16L PITCH 0.50

Grade

Industrial

RoHS Compliance Grade

Ecopack2

TSV774IYPT

Package:

TSSOP-14

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TSSOP-14

Grade

Automotive

RoHS Compliance Grade

Ecopack3

TSV774IYQ5T

Package:

VFQFPN 3X3X0.9 16L PITCH 0.50

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 3X3X0.9 16L PITCH 0.50

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSV774IYPT

Distributor availability of TSV774IYPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSV774IQ5T

Distributor availability of TSV774IQ5T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSV774IYQ5T

Distributor availability of TSV774IYQ5T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSV774IPT

Distributor availability of TSV774IPT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSV774IYPT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSV774IYPT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSV774IQ5T Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSV774IQ5T

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSV774IYQ5T Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSV774IYQ5T

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

TSV774IPT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSV774IPT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors