TSV781
Active
Education Design Win
High bandwidth (30 MHz) low offset (200 µV) rail-to-rail 5 V op amp

Download datasheet

Product overview

Description

The TSV78x is a 30 MHz-bandwidth unity-gain-stable amplifier. The rail-to-rail input stage and the slew rate of 20 V/µs make the TSV78x ideal for low-side current measurement.

The TSV78x can operate from 2.0 V to 5.5 V single supply and it is fully specified on a load of 47 pF, therefore allowing easy usage as A/D converters input buffer. The TSV78x series offers rail-to-rail input and output, excellent speed/power consumption ratio, and 30 MHz gain bandwidth product, while consuming just 3.3 mA at 5 V.

The devices also feature an ultra-low input bias current that enables connection to photodiodes and other sensors where current is the key value to be measured.

These features make the TSV78x series ideal for high-accuracy, high-bandwidth sensor interfaces.

  • All features

    • Gain bandwidth product 30 MHz, unity gain stable
    • Slew rate 20 V/µs
    • Low input bias current: 2 pA typ.
    • Low input voltage noise density 7 nV/√Hz @ 10 kHz
    • Wide supply voltage range: 2.0 V to 5.5 V
    • Rail-to-rail input and output
    • Extended temperature range: -40 °C to +125 °C
    • Automotive grade version available
    • Benefits:
      • Accuracy of measurement virtually unaffected by noise or input bias current
      • Signal conditioning for high frequencies

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TSV781

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TSV781ILT
Active
SOT 23 5L Industrial Ecopack3 10 2019-11-25T00:00:00.000+01:00
TSV781IYLT
Active
SOT23-5L Automotive Ecopack3 10 2019-11-25T00:00:00.000+01:00

TSV781ILT

Package:

SOT 23 5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT 23 5L

Grade

Industrial

RoHS Compliance Grade

Ecopack3

TSV781IYLT

Package:

SOT23-5L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

SOT23-5L

Grade

Automotive

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
Grade
min
max
TSV781ILT

Distributor availability of TSV781ILT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSV781IYLT

Distributor availability of TSV781IYLT

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TSV781ILT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSV781ILT

Operating Temperature (°C)

Min:

Max:

Grade:

Industrial

Distributor Name

Distributor reported inventory date:

TSV781IYLT Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TSV781IYLT

Operating Temperature (°C)

Min:

Max:

Grade:

Automotive

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors