Product overview
Description
The TSZ151 and TSZ152 are single and dual operational amplifier featuring very low offset voltages with virtually zero-drift versus temperature changes.
The TSZ151 and TSZ152 are single and dual offers rail-to-rail input and output, an excellent speed/power consumption ratio, and 1.6 MHz gain bandwidth product, while consuming just 210 µA at 5 V.
The device also features an ultra-low input bias current. These features make the TSZ151 and TSZ152 are ideal for high-accuracy sensor interfaces.
-
All features
- Very high accuracy and stability: offset voltage
- 7 μV max. at 25 °C
- 10 μV over full temperature range (-40 °C to 125 °C)
- Rail-to-rail input and output
- Low supply voltage: from 1.8 to 5.5 V
- Low power consumption: 210 μA at 5 V
- Gain bandwidth product: 1.6 MHz
- Extended temperature range: -40 to 125 °C
- AEC-Q100 qualified
- Benefits:
- Higher accuracy without calibration
- Accuracy is virtually unaffected by temperature change
- Very high accuracy and stability: offset voltage
Featured Videos
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSZ152IDT | Active Product is in volume production. | SO-8 | Industrial | Ecopack3 | 10 | 2021-05-18T00:00:00.000+02:00 | |
| TSZ152IQ2T | Preview Product is in design stage. EN | DFN8 | Industrial | Ecopack3 | 10 | 2021-05-18T00:00:00.000+02:00 | |
| TSZ152IQ3T | Target Product is in design feasibility stage. No commitment taken to produce. | DFN8 | Industrial | Ecopack3 | 10 | 2021-05-18T00:00:00.000+02:00 | |
| TSZ152IST | Active Product is in volume production. | MiniSO-8 | Industrial | Ecopack2 (**) | 10 | 2021-05-18T00:00:00.000+02:00 | |
| TSZ152IYDT | Active Product is in volume production. | SO-8 | Automotive | Ecopack3 | 10 | 2021-05-18T00:00:00.000+02:00 | |
| TSZ152IYQ3T | Preview Product is in design stage. EN | DFN8 2x2 WF | Automotive | Ecopack3 | 10 | 2021-05-18T00:00:00.000+02:00 | |
| TSZ152IYST | Active Product is in volume production. | MiniSO-8 | Automotive | Ecopack2 (**) | 10 | 2021-05-18T00:00:00.000+02:00 |
TSZ152IQ2T
Package:
DFN8Material Declaration**:
TSZ152IQ3T
Package:
DFN8Material Declaration**:
TSZ152IYQ3T
Package:
DFN8 2x2 WFMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSZ152IYDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSZ152IYQ3T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSZ152IYST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSZ152IQ2T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSZ152IQ3T | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSZ152IDT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
| TSZ152IST | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSZ152IYDT Active
TSZ152IYQ3T Preview
TSZ152IYST Active
TSZ152IQ2T Preview
TSZ152IQ3T Target
TSZ152IDT Active
TSZ152IST Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors