Product overview
Description
The TSZ181H1 single and TSZ182H1 dual operational amplifiers feature very low offset voltages with virtually zero drift versus temperature changes. The TSZ181H1 and TSZ182H1 offer rail-to-rail input and output, excellent speed/power consumption ratio, and 3 MHz gain bandwidth product, while consuming just 1 mA at 5 V. The device operates over an extended range of -40 to +175°C and features an ultra-low input bias current. These features make the TSZ181H1 and TSZ182H1 ideal for high-accuracy high-bandwidth sensor interfaces for automotive environment.
-
All features
- AEC-Q100 qualified
- Very high accuracy and stability:
- 70 µV max. offset voltage at 25 °C
- 100 µV offset voltage over full temperature range
- Rail-to-rail input and output
- Low supply voltage: 2.2 - 5.5 V
- Low power consumption: 1 mA max. at 5 V
- Gain bandwidth product: 3 MHz
- Automotive qualification
- Extended temperature range: -40 to 175 °C
- Micropackage: SOT23-5, SO8
- Benefits:
- Higher accuracy without calibration
- Accuracy virtually unaffected by temperature change
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| TSZ181H1YLT | Active Product is in volume production. | SOT23-5L | Automotive | Ecopack3 | 10 | 2023-05-23T00:00:00.000+02:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Grade | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||
| TSZ181H1YLT | | | distributors No availability of distributors reported, please contact our sales office |
| |||||||||||
TSZ181H1YLT Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors