Save to myST

Electric power steering (EPS)

By assisting driver effort in controlling a  vehicle's steering wheel, electric power steering (EPS) systems improve directional control and passenger safety while reducing engine loading, thus improving fuel efficiency.  Electric power steering (EPS) systems use an electric motor – typically a three-phase brushless DC (BLDC) motor – to replace the hydraulic actuation mechanism. An EPS can improve the driver's directional control of the vehicle and reduce engine loading, thus improving its fuel efficiency. It also enables variable-assist power steering where the level of assistance is greater at lower speeds when it is needed most and reduced at higher speeds.

Solutions for BLDC motors

ST's solutions for EPS include a full range of three-phase gate drivers and Power MOSFETs for driving BLDC motors, including 48 V domains. Dedicated power management ICs, and CAN transceivers as well as a wide range of flexible and innovative application-specific standard products (ASSP),  covering all possible system partitions. SPC5 32-bit automotive microcontrollers provide the overall system control.

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      AEK-MCU-SPC5LNK

      Active

      Programmer and debugger for SPC5 automotive microcontrollers

      - Automotive IC eval boards ST
      AEK-MCU-SPC5LNK
      Active

      Programmer and debugger for SPC5 automotive microcontrollers

      STEVAL-10001Y12V

      Preview

      STEVAL-10001Y12V

      STEVAL-10001Y12V Power supplies and converters ST
      STEVAL-10001Y12V
      Preview

      STEVAL-10001Y12V

      STEVAL-85CY12V

      Active

      Evaluation board based on DC-DC converter buck regulator with DCP85CY controller

      - Power supplies and converters ST
      STEVAL-85CY12V
      Active

      Evaluation board based on DC-DC converter buck regulator with DCP85CY controller