Product overview
Description
The AEK-MCU-SPC5LNK is a debugger/programmer dongle for SPC58 automotive microcontrollers.
It consists of a passive USB-to-JTAG debugger and programmer, which provides a cost-effective, small-size, and fast-prototyping solution for any vehicle applications.
This dongle ensures short development time through easy-to-use hardware and simple software fully integrated into SPC5-Studio and AutoDevKit Studio IDEs.
The JTAG interface ensures an easy plug to any STMicroelectronics standalone automotive microcontroller and its evaluation boards (compliant with the IEEE 1149.1 JTAG protocol).
The AEK-MCU-SPC5LNK provides a virtual COM port interface that enables the host PC to communicate with the microcontroller through UART.
Two different types of dongles are available: AEK-MCU-SPC5LNK, to be used with OpenOCD, and AEK-MCU-SPC5LNKU, to be used with UDE PLS.
If you are using AEK-MCU-SPC5LNK, there is no need to install additional software. In case of issues, uninstall and reinstall the drivers as described in UM3303.
If you are using AEK-MCU-SPC5LNKU and you want to continue using UDE PLS as debugger, there is no need to install additional software. Otherwise, to use OpenOCD, refer to UM3303.
The OpenOCD drivers are freely downloadable at the following link: STSW-AEK-SPC5LNK.
-
All features
- USB/JTAG debugger dongle for SPC58 automotive MCUs
- USB connector for supply and data communication
- Download your application firmware in SPC5x device FLASH or RAM memory
- Run and debug your application firmware adding breakpoints and watching local and global variables
- Compliant with the IEEE 1149.1 JTAG protocol
- Integrates serial port connection via USB interface (virtual COM)
- Provides NVM programming (erase/program/verify)
- Connectors:
- 14-pin header connector for JTAG interface
- 3-pin header connector for UART interface
- Status LEDs to indicate the target IO voltage, connection state, and running state
- Operating temperature range: from 0°C to 50°C
- Included in the AutoDevKit ecosystem
Recommended for you
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 12 Feb 2024 | 12 Feb 2024 |
Bill of Materials (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 2.0 | 08 Sep 2025 | 08 Sep 2025 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 12 Feb 2024 | 12 Feb 2024 |
Quality and Reliability
| Part Number | Marketing Status | RoHS Compliance Grade | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|
| AEK-MCU-SPC5LNK | Active Product is in volume production. | Ecopack2 | Yes | - | - | |
| AEK-MCU-SPC5LNKU | Active Product is in volume production. | Ecopack2 | Yes | - | - | |
AEK-MCU-SPC5LNK
Package:
Ecopack2Material Declaration**:
AEK-MCU-SPC5LNKU
Package:
Ecopack2Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AEK-MCU-SPC5LNK | | | distributors No availability of distributors reported, please contact our sales office |
|
| ||||||||
| AEK-MCU-SPC5LNKU | | | distributors No availability of distributors reported, please contact our sales office |
|
|
AEK-MCU-SPC5LNK Active
AEK-MCU-SPC5LNKU Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors