Save to myST

Main inverter (electric traction)

The traction inverter converts energy from the vehicle's battery in order to drive the motors in the drivetrain. This key component has a direct impact on road performance, driving range and reliability of the vehicle also as a consequence of their weight and size.  Subject to all the possible stress found in a road vehicle from heat and vibrations, these converters must be able to handle high power and currents along with the associated Electro Magnetic Compatibility (EMC) challenges as well as provide fail-safe operation to ensure dependability and safety for the driver and passengers.

Our offer for energy-efficient inverters

To help developers increase the automotive inverter's power efficiency and reduce size and weight, ST has a wide offer of discrete semiconductors including AEC-Q101 qualified IGBTs and both silicon and silicon-carbide (SiC) MOSFETs and diodes, AEC-Q100 qualified galvanically isolated IGBT and MOSFET gate drivers and SPC5 32-bit automotive microcontrollers for designing scalable, cost-effective and energy-efficient EV traction inverter solutions.

All Hardware Evaluation Tools

    • Part Number
      Description
      Core product
      Tool Type
      Supplier
      Sort by: part number

      AEK-MCU-SPC5LNK

      Active

      Programmer and debugger for SPC5 automotive microcontrollers

      - Automotive IC eval boards ST
      AEK-MCU-SPC5LNK
      Active

      Programmer and debugger for SPC5 automotive microcontrollers

      STEVAL-10001IY1M

      Active

      STEVAL-10001IY1M

      STEVAL-10001IY1M Power supplies and converters ST
      STEVAL-10001IY1M
      Active

      STEVAL-10001IY1M

      STEVAL-HKI001V2

      NRND

      Industrial drive system kit based on ACEPACK 2 power module

      A2C35S12M3-F Motor control ST
      STEVAL-HKI001V2
      NRND

      Industrial drive system kit based on ACEPACK 2 power module

      STEVAL-TTM007A

      Active

      Control board for automotive motor control applications

      - Stellar automotive MCU eval tools ST
      STEVAL-TTM007A
      Active

      Control board for automotive motor control applications

Optimizing traction inverters for superior performance