Overview
Solutions
HW Evaluation Tools
Resources
Tools and Software
Key Products
Get Started

Various applications such as displays, information panels, signs, traffic signals and mobile/portable applications are becoming more and more popular. For these applications, new HB LED drivers with constant current outputs have been designed. The constant LED current guarantees the same brightness for all LEDs and provides a cost advantage in lighting system solutions, as there is no need for external resistors for each individual LED. In addition to their enhanced current accuracy, ST’s HB LED drivers also provide optional features such as embedded power-saving circuitry (ST-patent), as well as built-in LED error detection. Available variants allow designers to specify either or both of these value-added features, in a choice of four industry-standard package options. 

Here we present solutions for: 

  • LED Displays and Signage
  • LED Backlighting
  • LED Traffic Signals
  • LED Small Displays (for Mobile and Portable applications)
LED Backlighting
LED Backlighting
LEDs have practically replaced cold cathode fluorescent lamps (CCFL) in LCD backlight applications used for panels in small...
Read more
LED Displays for Signage
LED Displays for Signage
Digital sign boards, billboards and similar devices used to display text, images, animations or video messages for advertising, information...
Read more
LED Small Displays
LED Small Displays
In portable battery-operated equipment including tablets and smartphones, the display supply and backlight must guarantee the highest...
Read more
LED Traffic Signals
LED Traffic Signals
Whether for traffic lights or message panels, the use of LED traffic signals is increasingly widespread in both permanent and portable...
Read more
00 Files selected for download

Technical Documentation

    • Description Version Size Action
      AN5274
      EVALKITSTKNX user guide and performances report
      2.0
      12.79 MB
      PDF
      AN5264
      EVL400W-EUPL7 400W SMPS demonstration board
      2.0
      6.03 MB
      PDF
      AN5274

      EVALKITSTKNX user guide and performances report

      AN5264

      EVL400W-EUPL7 400W SMPS demonstration board

Support & Feedback