TDA7292
Active
Design Win
40 W + 40 W stereo amplifier with mute and standby

Download datasheet

Product overview

Description

The TDA7292 is a class-AB dual audio power amplifier assembled in a Multiwatt package.

It has been specifically designed for high-quality sound applications such as hi-fi music centers and stereo TV sets.

  • All features

    • Wide supply voltage range (up to ± 33 V)
    • Split supply
    • High output power
    • 40 W + 40 W into 8 Ω with VS= ±26 V and THD = 10%
    • No “pop” at turn on/off
    • Mute (“pop”-free)
    • Standby feature (low Iq)
    • Short-circuit protection
    • Thermal overload protection

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - TDA7292

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
TDA7292
Active
MW 11L Industrial Ecopack2 - -

TDA7292

Package:

MW 11L

Material Declaration**:

PDF XML

Marketing Status

Active

Package

MW 11L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
TDA7292

Distributor availability of TDA7292

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

TDA7292 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

TDA7292

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors