L9800
Active
Design Win
8 channels low side driver

Download datasheet Order Direct

Product overview

Key Benefits

8-channel automotive control

Drive relays, LEDs and motors with an 8-channel low-side switch.

Smart diagnostics and protection

Detect open load, short to GND, overcurrent and overtemperature fast.

Limp-home and low-voltage ready

Keeps key outputs working down to VBATT = 3 V for safer operation.

Description

The L9800 is an 8-channel LS driver designed for automotive applications (LEDs and relays) and compatible with resistive, inductive and capacitive loads. The device offers advanced diagnostic and protection functionalities such as open load, overcurrent and overtemperature detections, short to GND. The eight output channels can be driven by SPI or by dedicated parallel inputs. Limp-home functionality is present. Daisy chain available (no constraint on SPI number of bits of devices in chain). The device is able to guarantee cranking scenario down to VBATT = 3 V and ensures very low-quiescent current under RESET.

The device is an 8-channel low-side power switch in a TFQFN24 4x4x0.9 package. It is specially designed to control relays and LEDs in automotive and industrial applications.

A serial peripheral interface (SPI) is used for control and diagnosis of the loads as well as of the device. For direct control and PWM there are two input pins (IN0 and IN1) available, connected to two outputs by default (OUT2 and OUT3). Additional or different outputs can be controlled by the same input pins if programmed by SPI.

  • All features

    • AEC-Q100 qualified
    • Full ISO26262 compliant, ASIL-B systems ready
    • General
      • Eight LS drivers
      • 16-bit SPI interface for outputs control and for diagnosis data communication
      • Daisy chain compatible and available even with 8-bit SPI
      • 2 parallel input pins with input mapping functionality
      • Cranking capability down to VBATT = 3 V
      • Digital supply voltage range compatible with 3.3 V and 5 V MCU
      • Bulb inrush mode (BIM) to drive 2 W lamps and electronic loads
      • Two independent internal PWM generators for MCU offloads and to drive LEDs
      • Very low quiescent current (with usage of IDLE pin)
      • Limp-home mode (with usage of IDLE and IN pins)
      • Safety featuresTemperature sensor and monitoringSerial communications using address feedback, 1 parity bit, frame counter and short frame detection
      • Fail-safe activation via input pins
      • Safe operation at low battery voltage (cranking)
    • Protective functions
      • Overcurrent latch off
      • Lower supply voltage range for extended operation
      • Electrostatic discharge (ESD) protection
      • Reverse battery protection on VBATT without external components
      • Short circuit battery protection
      • Thermal shutdown latch off
    • Diagnostic features
      • Latched diagnostic information via SPI register
      • Overcurrent and overtemperature detection at on state
      • Off state diagnosis, able to detect and distinguish open load and short to GND conditions

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9800

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L9800-TR
Active
TFQFN 4X4X0.9 24L WETT> FLANKS Automotive Safety Ecopack2 - -

L9800-TR

Package:

TFQFN 4X4X0.9 24L WETT> FLANKS

Material Declaration**:

Marketing Status

Active

Package

TFQFN 4X4X0.9 24L WETT> FLANKS

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L9800-TR

Distributor availability of L9800-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9800-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9800-TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors