Product overview
Description
The L4993 is a monolithic integrated 5 V Voltage regulator with a low drop voltage at currents up to 150 mA.The output voltage regulating element consists in a p-channel MOS and the regulation is performed regardless of input voltage transients up to 40 V. The high precision of the output voltage is obtained with a pre-trimmed reference voltage. The L4993 is protected against short circuit and an over-temperature protection switches off the device in case of extremely high power dissipation. The L4993 watchdog is active when the Enable is high. State of the art features like reset and watchdog make this device particularly suitable to supply microprocessor systems in automotive applications.
-
All features
- AEC-Q100 qualified
- Operating DC supply voltage range 5.6 V to 31 V
- Reset circuit sensing the output voltage down to 1 V
- Programmable reset pulse delay with external capacitor
- Watchdog
- Programmable watchdog timer with external
- Enable input for enabling/disabling the watchdog functionality
- Thermal shutdown and short circuit protection
- Wide temperature range (Tj = -40°C to 150°C)
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
|---|---|---|---|---|---|
| L4993DTR | Active Product is in volume production. | SO-8 | Automotive | Ecopack2 | |
| L4993MD | NRND Not recommended for New Design. Product is in volume production only to support customers ongoing production. EN | SO-20 | Automotive | Ecopack2 (**) | |
| L4993MDTR | Active Product is in volume production. | SO-20 | Automotive | Ecopack2 (**) |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| L4993DTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L4993MDTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L4993MD | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L4993DTR Active
L4993MDTR Active
L4993MD NRND
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors