Product overview
Description
L4995 is a family of monolithic integrated 5 V voltage regulators with a low drop voltage at currents of up to 500 mA, available in both 12 and 24 pin packages.
The output voltage regulating element consists of a p-channel MOS and regulation is performed regardless of input voltage transients of up to 40V.
The high precision of the output voltage is obtained using a pre-trimmed reference voltage. The L4995 family is protected against short circuit and overtemperature protection switches off the devices in the case of extremely high power dissipation. The L4995 integrates the watchdog, enable and externally programmable reset circuits. The L4995A features the externally programmable reset and enable. Finally the L4995R features the externally programmable reset.
The combination of such features makes this device particularly flexible and suitable to supply microprocessor systems in automotive applications.
-
All features
- AEC-Q100 qualified
- Operating DC supply voltage range 5.6 V to 31 V
- Low dropout voltage
- Low quiescent current consumption
- Reset circuit sensing of output voltage down to 1 V
- Programmable reset pulse delay with external capacitor
- Programmable watchdog timer with external capacitor
- Thermal shutdown and short circuit protection
- Wide temperature range (Tj = -40 °C to 150 °C)
- Enable input for enabling/disabling the voltage regulator
Circuit Diagram
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
|---|---|---|---|---|---|
| L4995AJTR | Active Product is in volume production. | PowerSSO 12 | Automotive | Ecopack1 | |
| L4995AKTR | Active Product is in volume production. | PowerSSO 24 | Automotive | Ecopack2 | |
| L4995J | Active Product is in volume production. | PowerSSO 12 | Automotive | Ecopack1 | |
| L4995JTR | Active Product is in volume production. | PowerSSO 12 | Automotive | Ecopack1 | |
| L4995KTR | Active Product is in volume production. | PowerSSO 24 | Automotive | Ecopack2 | |
| L4995RJTR | Active Product is in volume production. | PowerSSO 12 | Automotive | Ecopack1 | |
| L4995RKTR | Active Product is in volume production. | PowerSSO 24 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||
| L4995AKTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L4995JTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L4995RKTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L4995RJTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L4995KTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L4995AJTR | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
| L4995J | | | distributors No availability of distributors reported, please contact our sales office | |||||||||||
L4995AKTR Active
L4995JTR Active
L4995RKTR Active
L4995RJTR Active
L4995KTR Active
L4995AJTR Active
L4995J Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors