Product overview
Description
L5050 is a 5 V low dropout linear voltage regulator suitable for automotive applications, available in single (L5050S) or dual isolated (L5050SD) linear output voltage in a SO-8 package. The LDO delivers up to 50 mA (2x50 mA for the dual version) of DC load current and consumes as low as 5 μA (per each output in L5050SD) of quiescent current with device disabled. High output voltage accuracy (± 2%) is kept over wide temperature range, line and load variation. The L5050S is able to deliver up to 100 mA (as pulsed current) and L5050SD up to 2x100 mA (as pulsed current); duration of current is linked to thermal settings (such as PCB type, ambient temperature). Enable features (two enables for the dual version) allow enabling or disabling each output. The maximum input voltage is 40 V. The regulator output current is internally limited and the device is protected against short circuit, overload and over temperature conditions. In addition, only low value ceramic capacitor on output is required for stability.
-
All features
- AEC-Q100 qualified
- Operating DC supply voltage range 5.6 V to 40 V
- Low dropout voltage
- Low quiescent current consumption
- Up to 100 mA and 2x100 mA as pulsed current
- Precision output voltage 5 V ± 2%
- Dual electrically isolated voltage regulators (only for L5050SD)
- Enable input for enabling/disabling the voltage regulator
- Thermal shutdown and short circuit protection
- Wide temperature range (TJ = -40 °C to 150 °C)
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
|---|---|---|---|---|---|
| L5050STR | Active Product is in volume production. | SO-8 | Automotive | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| L5050STR | | | distributors No availability of distributors reported, please contact our sales office |
L5050STR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors