L5300GJ
NRND
Design Win
Automotive 5V Low Drop Voltage Regulator

Download datasheet

Product overview

Description

L5300GJ is a low dropout linear regulator with microprocessor control functions such as power on reset, low voltage reset, early warning, ON/OFF control. Typical quiescent current is 55 μA in very low output current mode and enabled regulator. It drops to 5 μA with not enabled regulator.

On-chip trimming results in high output voltage accuracy (2%). Accuracy is kept over wide temperature range, line and load variation. Early warning circuit monitors the input voltage and compares it with an internal voltage reference.

The maximum input voltage is 40 V. The maximum output current is internally limited.

Internal temperature protection disables the voltage regulator output. In addition, only low value ceramic capacitor on output is required for stability (equal or above 220 nF).

  • All features

    • AEC-Q100 qualified
    • Operating DC supply voltage range5.6 V to 40 V
    • Low dropout voltage
    • 300 mA current capability
    • Low quiescent current
    • Very low consumption mode
    • Precision output voltage 5 V +/- 2%
    • Reset circuit sensing the output voltage
    • Programmable reset pulse delay with external capacitor
    • Early warning
    • Very wide stability range with low value output capacitor
    • Thermal shutdown and short circuit protection
    • Wide temperature range (Tj= -40 °C to 150 °C)
    • Enable input for enabling / disabling the voltage regulator

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L5300GJ

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
L5300GJTR
NRND
PowerSSO 12 Automotive Ecopack1

L5300GJTR

Package:

PowerSSO 12

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerSSO 12

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L5300GJTR

Distributor availability of L5300GJTR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L5300GJTR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L5300GJTR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors