L9300
Active
Education Design Win
Flexible U-chip for braking & transmission

Download datasheet

Product overview

Description

The device is an integrated circuit designed for automotive environment and implemented in BCD8s_auto technology.

The device configurability involves both the supplies block and the valve drivers stage and particularly addresses to transmission applications.

  • All features

    • AEC-Q100 qualified
    • Four voltage regulators
      • One configurable 5 V or 6.5 V buck regulator
      • One configurable 5 V linear/tracking regulator
      • Two linear regulators with selectable output voltage
    • Four tracking regulators/wheel speed sensor interfaces
    • Six low-side/high-side current control drivers
      • Integrated current sense path
      • Current accuracy (in normal range)± 8 mA in 0 to 0.5 A range± 1% in 0.5 A to 1.5 A range
      • Current accuracy (in extended range)± 20 mA in 0 to 0.075 A range-15 / +12 mA 0.075 A to 0.3 A- 5 / +4% in 0.3 A to 0.5 A range± 4% in 0.5 A to 2 A range
      • Max driver RDSON 500 mΩ @ 175 °C
      • 11-bit current set-point resolution
      • Variable and fixed frequency current control algorithm
      • Programmable dither function
      • Selectable driver slew-rate control
    • Two high-side NFET pre-drivers
    • Integrated charge-pump
    • CAN transceiver
    • Two watchdogs types:
      • Hardware watchdog
      • Software Query and Answer based watchdog
    • Wake-up control
    • Temperature sensor and monitoring
    • Dual band gap reference and oscillator
    • 32-bit SPI interface
    • TQFP 80 EP (14x14)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9300

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L9300TD80T
Active
TQFP 80 14x14x1.0 ExPad Down Automotive Ecopack2 - -
L9300TD80T-TR
Active
TQFP 80 14x14x1.0 ExPad Down Automotive Ecopack2 - -
L9300TU80T
Active
TQFP 80 14x14x1.0 ExPad Up Automotive Ecopack2 - -
L9300TU80T-TR
Active
TQFP 80 14x14x1.0 ExPad Up Automotive Ecopack2 - -

L9300TD80T

Package:

TQFP 80 14x14x1.0 ExPad Down

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP 80 14x14x1.0 ExPad Down

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9300TD80T-TR

Package:

TQFP 80 14x14x1.0 ExPad Down

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP 80 14x14x1.0 ExPad Down

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9300TU80T

Package:

TQFP 80 14x14x1.0 ExPad Up

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP 80 14x14x1.0 ExPad Up

Grade

Automotive

RoHS Compliance Grade

Ecopack2

L9300TU80T-TR

Package:

TQFP 80 14x14x1.0 ExPad Up

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP 80 14x14x1.0 ExPad Up

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
L9300TU80T

Distributor availability of L9300TU80T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9300TD80T-TR

Distributor availability of L9300TD80T-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9300TU80T-TR

Distributor availability of L9300TU80T-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L9300TD80T

Distributor availability of L9300TD80T

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L9300TU80T Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9300TU80T

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L9300TD80T-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9300TD80T-TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L9300TU80T-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9300TU80T-TR

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

L9300TD80T Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L9300TD80T

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors