L9915B
Obsolete
Design Win
C-terminal alternator voltage regulator (CTAVR)

Download datasheet

Product overview

Description

L9915B is a monolithic alternator voltage regulator intended for use in automotive application.

It includes the control section, the field power stage, fault diagnostic circuit which drives a warning lamp, and the protection against short circuits.

This device regulates in close loop the output of an automotive generator by controlling the field winding current by means of a pulse-width modulation (PWM) high side driver at fixed frequency.

The set-point voltage reference selected by the Engine Control Unit via C-terminal protocol is temperature flat. An internal voltage reference thermally compensated is present in the device and used when the protocol coming from ECU is absent or the wire is broken.

A self-bias circuitry is present on L pin in order to turn-on the warning lamp also when the device is not supplied (battery connection broken).

  • All features

    • Fully monolithic design
    • High side field driver
    • Field short circuit protection
    • Regulated voltage driven by ECU (protocol driven)
    • Regulated voltage thermally compensated (without protocol)
    • Lamp driver (wake up and warning detection)
    • Self start function
    • Load response control (LRC)
    • Field monitor (FM) output
    • Thermal shutdown

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L9915B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models