L99BM2C
Active
Education Design Win
Current, charge and isolation monitor for HV battery packs

Download datasheet

Product overview

  • All features

    • L9965C: AEC-Q100 qualified
    • L9965C Functional Safety: ISO26262 compliant, ASIL-D systems ready, documentation available
    • Temperature grade 1: -40°C to +125°C operating temperature range
    • HBM ESD classification level 2
    • CDM ESD classification level C4B
    • 2 independent current sense ADCs
      • 18-bit resolution
      • Input range = ±100 mV
      • <0.1% gain error, <1 LSB offset
      • Integrated programmable digital filtering with cut-off frequency from 3.5 kHz to 5 Hz for instantaneous current measurement
      • Fully redundant architecture with cross-check on every current sample
    • Integrated Coulomb Counter
    • Fully redundant short circuit detector with programmable threshold and ultrafast reaction time
    • 2 programmable (level/PWM encoded) FAULT outputs
    • Programmable DCDC converter controller to enable fast and flexible DC-link precharge
    • 10 gate pre-drivers also compatible with optocouplers
    • 11 fully differential analog inputs
    • 7 configurable GPIO
    • SPI and I2C Controller peripherals to interface up to two external EEPROM, L9965P/L99BM2P pyro driver sensors
    • SPI Target for direct MCU interface
    • 3.3V (VTREF) and 5V (V5V) LDOs for external sensors supply and biasing
    • Embedded NVM for configuration parameters storage and runtime configuration integrity check
    • Ultrafast vertical interface peripheral for isolated communication
    • Compatible with 18S L9965A/L99BM218 cell monitoring chip with a max desynchronization time of 7 µs at system level

You might also like...

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99BM2C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L99BM2C-TR
Active
TQFP 48 7x7x1.0 mm Industrial Ecopack2 - -

L99BM2C-TR

Package:

TQFP 48 7x7x1.0 mm

Material Declaration**:

Marketing Status

Active

Package

TQFP 48 7x7x1.0 mm

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L99BM2C-TR

Distributor availability of L99BM2C-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L99BM2C-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99BM2C-TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors