L99CL01XP
Obsolete
Design Win
8 channel high-side LED driver for automotive applications

Download datasheet

Product overview

Description

The L99CL01XP is designed to provide a cost effective solution for exterior and interior automotive lighting applications with LEDs.

  • All features

    • Octal fully protected high-side switches with programmable overcurrent threshold and RDSON
    • Split supply for flexible application assignment (6 V to 24V)
    • SPI communication interface with daisy chain capability
    • Digital diagnosis individually for each switch
    • Analogue current sense output with SPI programmable multiplexer
    • Integrated synchronous PWM module with programmable phase shift, pulse skipping feature and quick access via direct drive pins
    • Improved EMC behavior by phase shift control and output edge shaping
    • Limp home function with 6 independent direct drive pins
    • Integrated fail mode handling
    • Ultra low power mode (< 5μA max at 25°C)

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99CL01XP

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models