L99LD01
Obsolete
Design Win
High Efficiency Constant Current Led Driver

Download datasheet

Product overview

Description

L99LD01 is a precise constant current DC–DC converter LED driver for automotive applications, dedicated to the control of high-brightness LED headlights an housed in a LQFP32™ package.

The device is designed to be used in Boost, Buck-Boost and Fly back converter topologies. An internal random dither oscillator works in low frequency modulation, allowing the RF spectrum of the switching frequency to spread so to reduce EMC emissions. The slope compensation ensures good converter loop stability whatever is the duty cycle needed by the application.

The converter is able to work either in full power mode or in low frequency dimming mode.

The device includes an internal low drop voltage regulator, that can be used to supply a microcontroller, and a reset pin, that is useful for resetting the microcontroller at the start up and every time that the regulated output voltage falls down below an established voltage threshold.

  • All features

    • Automotive qualified
    • Constant current operation
    • Current LED settable by external sensing resistor and adjustable via SPI
    • Converter switching frequency adjustable by external resistor (RSF)
    • EMC reduction by internal spread spectrum dither oscillator
    • Low frequency PWM dimming operation.
    • Maximum input current limiter
    • Maximum switching duty cycle limiter
    • Slope compensation adjustable by external resistor (R9)
    • Battery overvoltage shut down protection (ext. R3, R4 resistors required)
    • Led chain OV detection (ext. R5, R6)
    • Multiplexed output for monitoring and control of LED temperature (external NTC resistor required), voltage of LED chain, and low frequency PWM
    • SPI communication serial interface transceiver (SDI, SDO, SCK, CSN)
    • Regulated output for micro supply 5 V ± 2 %-20 mA
    • Parameter programming and settings of internal memory registers by the dedicated SPI interface:
      • LED current reference adjusting (± 66.7 %)
      • Maximum input current limiter reference adjusting (± 55.5 %)
      • Random dither frequency sweeping, modulation frequency and deviation percentage
    • Power on reset pin output
    • ESD protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99LD01

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models