L99LD20
Obsolete
Design Win
High power LED driver for automotive applications

Download datasheet

Product overview

Description

The L99LD20 is a flexible LED driver, which is specifically designed for the control of two independent high brightness LED strings for automotive front lighting applications. It consists of a high efficiency monolithic dual buck converter.

The buck converters integrate n-channel MOSFET which is driven by a bootstrap circuit.

When more than two LED channels are required on one module, then more devices L99LD20 can be combined; also with L99LD21 device - incorporating Boost Controller - from which L99LD20 derivate.

  • All features

    • AEC-Q100 qualified
    • General
      • ST SPI communication v4.1
      • 5.5 to 24 V Operating battery voltage range
      • Load dump protected
      • QFN40L 6x6 (wettable flanks) with exposed pad
      • Timeout watchdog and limp home function
      • Low standby current
    • Buck section
      • Integrated switching mosfets
      • Lossless current sensing without need of external components
      • Very accurate LED current setting programming inductor's peak current and peak-to-peak current ripple
      • Adjustable peak current by SPI
      • Adjustable current ripple by SPI
      • Integrated PWM generation unit with 10-bit resolution and phase shift
      • Peak current control
      • Constant VLED x TOFF architecture
    • Protection and diagnostic
      • Battery under voltage
      • Temperature warning (2 thresholds)
      • Overtemperature shutdown
      • LED voltage digital feedback through SPI
      • Buck outputs short circuit and open load protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99LD20

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models