L99MC6
NRND
Design Win
Configurable 6-Channel Device

Download datasheet Order Direct

This product is

NRND
. 

We recommend you that replacement part: 

L99MC6

Product overview

Description

The L99MC6 IC is a highly flexible monolithic medium current output driver that incorporates 3 dedicated low-side outputs (channels 4 to 6) and 3 independently self configuring outputs (channels 1 to 3) that can be used as either low-side or high-side drivers in any combination. The L99MC6 can control inductive loads, incandescent bulbs or LEDs.

The L99MC6 can be used in a half bridge configuration with crosscurrent protection.

The channel 2 can be controlled directly via the IN/PWM pin for PWM applications. The IN/PWM signal can be applied to any other output.

The integrated 16-bit standard serial peripheral interface (SPI) controls all outputs and provides diagnostic information: normal operation, open-load in off-state, overcurrent, temperature warning, overtemperature.

  • All features

    • 3 independently self configuring high-/low-side channels
    • 3 low-side channels
    • RON = 0.7 Ohm (typ) at Tj = 25 °C
    • Current limit of each output at min. 0.6 A
    • PWM direct mode
    • Bulb mode with recovery mode
    • LED mode with slew rate control
    • Bridge mode with crosscurrent protection
    • SPI interface for data communication
    • Temperature warning
    • All outputs overtemperature protected
    • All outputs short-circuit protected
    • Configurable open-load detection in off mode
    • VCC supply voltage 3.0 V to 5.25 V
    • Very low current consumption in standby mode 5 µA (typ)
    • Internal clamp diodes
    • HS switches operate down to 3 V crank voltage

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - L99MC6

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
L99MC6
NRND
PowerSSO 16 Automotive Ecopack1 - -
L99MC6TR
NRND
PowerSSO 16 Automotive Ecopack1 - -

L99MC6

Package:

PowerSSO 16

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerSSO 16

Grade

Automotive

RoHS Compliance Grade

Ecopack1

L99MC6TR

Package:

PowerSSO 16

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

PowerSSO 16

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
L99MC6TR

Distributor availability of L99MC6TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
L99MC6

Distributor availability of L99MC6

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

L99MC6TR NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99MC6TR

Distributor Name

Distributor reported inventory date:

L99MC6 NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

L99MC6

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors