CATEGORIES

Multi-output driver ICs

Designed for automotive body, comfort, and lighting applications, our broad portfolio of multi-output driver ICs improves efficiency and reliability in multiple DC motor and high-side load use cases.
Controlled through a robust SPI interface and featuring extensive protection and diagnostic functions, our multi-output driver ICs help simplify ECU design, reduce PCB area and BOM, and support the reliability and functional safety requirements of automotive customers. Housed in compact PowerSSO-36 packages, the portfolio includes different output configurations and current capabilities to match a wide range of applications.

Designed for automotive body, comfort, and lighting applications, our broad portfolio of multi-output driver ICs improves efficiency and reliability in multiple DC motor and high-side load use cases.
Controlled through a robust SPI interface and featuring extensive protection and diagnostic functions, our multi-output driver ICs help simplify ECU design, reduce PCB area and BOM, and support the reliability and functional safety requirements of automotive customers. Housed in compact PowerSSO-36 packages, the portfolio includes different output configurations and current capabilities to match a wide range of applications.

Product type

Multi-output-driver-ICs_v2 l99mod50xp l99mod53xp l99mod54xp l99mod51xp

Benefits

  • High integration for compact ECU designs: Multiple half-bridges and high-side drivers, SPI control and diagnostics in a single PowerSSO 36 package reduce external components, PCB area and wiring complexity.
  • Flexible control of motors and loads: Configurable outputs support DC motors, bulbs, LEDs and resistive loads, with PWM control, programmable soft start and over current recovery for loads with high inrush currents.
  • Robust protection and diagnostics: Built-in protection against over current, over temperature, over /undervoltage and open load on all outputs, plus current monitor outputs and SPI status registers, enable precise fault detection and safer system behavior.
  • Very low standby current for energy saving: Standby currents in the few microampere range help reduce battery drain in parked vehicles and support stringent OEM quiescent current requirements.
  • Automotive qualified and scalable family: AEC Q100 qualified devices with pin and software compatible variants allow easy reuse across platforms and long term availability for automotive programs.