STPM098C
Active
Design Win
Automotive Dual Digital 8-phase Controller with PMBus

Download datasheet

Product overview

Description

STPM098C is a dual-loop digital multi-phase buck controller with built-in NVM and PMBus™ interface for automotive applications.

The product finds application in the power management of loads that require high power, such as cores of processors and memories. It controls up to 8 external drivers+MOS and, with its two loops, allows to supply up to two different voltages.

An advanced control loop architecture based on COT (constant on-time) scheme provides fast transient responses and high efficiency. The device also provides phase interleaving and dynamic phase add/drop for efficiency enhancement for light load range.

STPM098C supports a ver.1.2 compliant PMBus™ communication with 8 possible interface address values for reporting the telemetry of voltage, current, power, temperature and fault signaling.

The device programmable parameters can be configured through the PMBus™ interface and stored in an on-chip NVM minimizing external components.

STPM098C additionally provides an extensive monitoring unit system and fault protection including independent UV/OV on output voltage, loop feedback disconnection, phase current unbalancing and dual-threshold overcurrent for both positive and negative phase currents.

  • All features

    • AEC-Q100 qualified
    • Phase assignment between two loops: 8+0 to 4+4
    • Output voltage range: 0.5 V to 2 V
    • Switching frequency range: 200 kHz to 1.5 MHz
    • Programmable dynamic phase shedding operation for light loads and active diode emulation for very light loads
    • High-performance digital control Loop
    • Embedded CPU ARM Cortex™ M0+ at 40 MHz
    • Embedded NVM (nonvolatile memory)
    • PMBus™ rev 1.2 (max freq. 400 kHz)
    • Full ISO26262 compliant, ASIL-D systems ready
    • Protection and diagnostic
      • PMBus™ readable input telemetry (voltage, current, power)
      • PMBus™ configurable overcurrent, undervoltage and over-power diagnostics and protection on input metrics
      • PMBus™ readable output telemetry (voltage, current, temperature) for each loop
      • PMBus™ configurable under/overcurrent, under/overvoltage diagnostics and protection on output metrics for each loop
      • PMBus™ configurable thermal warning and thermal shutdown diagnostics and protection on the output stage for each loop
      • PMBus™ readable single-phase current telemetry
      • PMBus™ configurable single-phase overcurrent diagnostics and protection
      • PMBus™ configurable general-purpose UV/OV diagnostic thorough pin AUX_SENSE
      • Feedback loop disconnection diagnostics
      • Internal overtemperature diagnostics and protection
      • PMBus™ readable Tj measurement
      • Ground loss diagnostics
      • System clock monitoring
      • Power supply pins VCC, VREF1, VREF2 overvoltage and undervoltage diagnostics
      • Fault status flag output through SM_ALERT, FAULT, VRRDY1, VRRDY2 pins

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STPM098C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
STPM098C-TR
Active
VFQFN 7X7X0.9 48+4 WETT. FLANKS Automotive Safety Ecopack2 - -

STPM098C-TR

Package:

VFQFN 7X7X0.9 48+4 WETT. FLANKS

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFN 7X7X0.9 48+4 WETT. FLANKS

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
STPM098C-TR

Distributor availability of STPM098C-TR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

STPM098C-TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STPM098C-TR

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors