VN5E016AFH-E
Preview
Design Win
16 mOhm high-side driver with analog current sense

Download datasheet

Product overview

Description

The VN5E016AFH-E is a single channel high-side driver manufactured using ST proprietary VIPower™ M0-5 technology and housed in HPak package. The device is designed to drive 12 V automotive grounded loads, and delivering protection and diagnostics. It also implements 3 V and 5 V CMOS compatible interface for use with any microcontroller.

The device integrates advanced protective functions such as load current limitation, inrush and overload active management by power limitation, overtemperature shut-off with auto restart and overvoltage active clamp.

A dedicated analog current sense pin is associated with every output channel providing enhanced diagnostic functions. These functions include fast detection of overload and short-circuit to ground through power limitation indication, overtemperature indication, short-circuit to VCCdiagnosis and ON-state and OFF-state open-load detection.

The current sensing and diagnostic feedback of the whole device can be disabled by pulling the CS_DIS pin high to share external sense resistor with similar devices.

  • All features

    • General
      • Inrush current active management by power limitation
      • Very low standby current
      • 3.0 V CMOS compatible inputs
      • Optimized electromagnetic emissions
      • Very low electromagnetic susceptibility
      • In compliance with the 2002/95/EC European directive
    • Diagnostic functions
      • Proportional load current sense
      • High current sense precision for wide current range
      • Current sense disable
      • Off-state open-load detection
      • Output short to VCC indication
      • Overload and short to ground (power limitation) indication
      • Thermal shutdown indication
    • Protections
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Protection against loss of ground and loss of VCC
      • Overtemperature shutdown with auto restart (thermal shutdown)
      • Reverse battery protected
      • Electrostatic discharge protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VN5E016AFH-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
VN5E016AFH-E
Preview
TO-252 6L Automotive Ecopack1 - -
VN5E016AFHTR-E
NRND
TO-252 6L Automotive Ecopack1 - -

VN5E016AFH-E

Package:

TO-252 6L

Material Declaration**:

PDF

Marketing Status

Preview

Package

TO-252 6L

Grade

Automotive

RoHS Compliance Grade

Ecopack1

VN5E016AFHTR-E

Package:

TO-252 6L

Material Declaration**:

PDF

Marketing Status

NRND

Package

TO-252 6L

Grade

Automotive

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
min
max
VN5E016AFH-E

Distributor availability of VN5E016AFH-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office
VN5E016AFHTR-E

Distributor availability of VN5E016AFHTR-E

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

VN5E016AFH-E Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VN5E016AFH-E

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

VN5E016AFHTR-E NRND

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

VN5E016AFHTR-E

Operating Temperature (°C)

Min:

Max:

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors