VN7007AH-E
Obsolete
Design Win
HIGH SIDE DRIVER WITH CURRENT SENSE ANALOG FEEDBACK FOR AUTOMOTIVE APPLICATIONS

Download datasheet

Product overview

Description

The VN7007AH-E is a single channel high-side driver manufactured using ST proprietary VIPower®technology and housed in the Octapack package. The device is designed to drive 12 V automotive grounded loads through a 3 V and 5 V CMOS-compatible interface, and to provide protection and diagnostics.

The device integrates advanced protective functions such as load current limitation, overload active management by power limitation and overtemperature shutdown.

A sense enable pin allows OFF-state diagnosis to be disabled during the module low-power mode as well as external sense resistor sharing among similar devices.

  • All features

    • General
      • Single channel smart high-side driver with CurrentSense analog feedback
      • Very low standby current
      • Compatible with 3 V and 5 V CMOS outputs
    • Diagnostic functions
      • Overload and short to ground (power limitation) indication
      • Thermal shutdown indication
      • OFF-state open-load detection
      • Output short to VCCdetection
      • Sense enable/ disable
    • Protections
      • Undervoltage shutdown
      • Overvoltage clamp
      • Load current limitation
      • Self limiting of fast thermal transients
      • Loss of ground and loss of VCC
      • Reverse battery
      • Electrostatic discharge protection

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VN7007AH-E

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models