Product overview
Description
The VND5E025MK-E is a double-channel highside drivers manufactured in the ST proprietary VIPower™ M0-5 technology and housed in the tiny PowerSSO-24 package.
The VND5E025MK-E is designed to drive 12V automotive grounded loads delivering protection, diagnostics and easy 3V and 5V CMOS compatible interface with any microcontroller.
The device integrates advanced protective functions such as load current limitation, inrush and overload active management by power limitation, overtemperature shut-off with auto-restart and overvoltage active clamp.
A dedicated analog current sense pin is associated with every output channel in order to provide Enhanced diagnostic functions including fast detection of overload and short-circuit to ground through power limitation indication and overtemperature indication.
The current sensing and diagnostic feedback of the whole device can be disabled by pulling the CS_DIS pin high to allow sharing of the external sense resistor with other similar devices.
-
All features
- General
Inrush current active management by power limitation Very low standby current 3.0V CMOS compatible inputs Optimized electromagnetic emissions Very low electromagnetic susceptibility In compliance with the 2002/95/EC european directive Very low current sense leakage - Protections
Undervoltage shutdown Overvoltage clamp Load current limitation Self limiting of fast thermal transients Protection against loss of ground and loss of VCC Overtemperature shutdown with auto restart (thermal shutdown) Reverse battery protected Electrostatic discharge protection - Diagnostic functions
Proportional load current sense High current sense precision for wide currents range Current sense disable Overload and short to ground (power limitation) indication Thermal shutdown indication
- General
Circuit Diagram
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VND5E025MKTR-E | Active Product is in volume production. | PowerSSO 24 | Automotive | Ecopack2 | - | - |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating Temperature (°C) (min) | Operating Temperature (°C) (max) | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| VND5E025MKTR-E | | | distributors No availability of distributors reported, please contact our sales office |
VND5E025MKTR-E Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors